Part Number: SRCOOL60KRT
This Model has been retired and has not been replaced. An Owner's Manual and other information for the SRCOOL60KRT is available on the model support page
Overview
The SRCOOL60KRT Remote Temperature Sensor is an optional accessory for Tripp Lite’s SRCOOL60KCW In-Row Precision Cooler that allows you to monitor the temperature in your data center. It connects to one of four remote sensor ports on the back of the SRCOOL60KCW. Up to three SRCOOL60KRT units may be connected for monitoring the temperature in various areas, such as hot spots, critical or high-load servers and the farthest rack being serviced by the SRCOOL60KCW. Each unit works in tandem with the cooler’s preinstalled TLNETCARD web management accessory to let you monitor temperatures from anywhere 24/7 via Ethernet network.
Features
- Observes temperature 24/7 via Ethernet network
- Optional accessory for Tripp Lite’s SRCOOL60KCW
- Connects to SRCOOL60KCW’s rear remote sensor port
- Up to 3 units may be connected for monitoring 3 different areas
Specifications
OVERVIEW
UPC Code | 037332192851 |
Product Type | Temperature Sensor |
Accessory Type | Temperature Sensor |
Accessory Class | Cooling Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.70 x 6.00 x 6.10 |
Shipping Weight (lbs.) | 0.75 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 114.000 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images