Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Transmit HDMI video and audio, RS-232 serial and IR Remote Control signals over a single Cat5e/6/6a cable to a projector, monitor or television. Ideal for digital signs and trade show presentations.

  • Extends a 1080p @ 60 Hz signal up to 328 feet (100 m)
  • Extends both a 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30Hz signal up to 328 feet (100 m)
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
  • Controls RS-232 serial devices at baud rates up to 115 Kbps
  • Allows you to control a Blu-ray™ player from a remote monitor
  • 1-year limited warranty

Features

Supports the Latest Video and Audio Applications
  • Extends a High Definition 1920 x 1080 (1080p) @ 60 Hz signal up to 328 feet (100 m)
  • Extends an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30 Hz signal up to 328 feet (100 m)
  • Accepts up to five BHDBT-TR-SI-LR transceivers and six total monitors to further expand the range up to 2,000 feet (600 m)
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
  • Supports 36-bit Deep Color (12 bits per channel), CEC pass-through, 3D video, EDID and HDCP

Allows You to Control Other Display Devices
  • 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
  • RS-232 serial port supports 115 Kbps full-duplex baud rates for scanners and touchscreen monitors

Easy to Set Up and Use
  • Plug-and-play engineering means no software or drivers to download and install
  • Ready to use in minutes
  • Included mounting hardware lets you install each unit on a wall, rack or pole
  • Locking HDMI ports (for use with High Speed HDMI cables with locking connectors, such as P569-006-LOCK) on both the transmitter and receiver prevent cables from coming loose or disconnected, ensuring an intact signal

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • Transmitter unit
  • Receiver unit
  • IR-IN cable
  • IR-OUT cable
  • 3.5 mm Male to DB9 Female adapter cable
  • 3.5 mm Male to DB9 Male adapter cable
  • (2) External Power Supplies with NEMA 1-15P Plug(Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 3A)
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332187093
Product TypeExtender Kit
TechnologyHDBaseT; HDMI; IR; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution3840 x 2160 (4K @ 30Hz)
Max 720P Range (ft)328
Max 1080P Range (ft)328
Max 1280 x 720 (720p) Range (ft)328
Max 1920 x 1080 (1080p) Range (ft)328
Max 1920 x 1200 Range (ft)328
Max 2560 x 1600 Range (ft)328
Max 3840 x 2160 (4K@30Hz) Range (ft)328
Transmitter Video InputHDMI
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Recommended CablingHDMI
Max Supported Color Depth36-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)328
AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio Specification7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5V / 3A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.4
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
Power SourceTransmitter and Receiver (Included)
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports1
Side A - Connector 1HDMI (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 3DB9 (MALE)
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGREEN UNIT LED INDICATES POWER / GREEN RJ45 LED's INDICATE HDCP IS WORKING / ORANGE UNIT LED INDICATES HDBASET SYSTEM ACTIVATION / ORANGE RJ45 LED's INDICATE HDBASET LINK
PHYSICAL
ColorBlack
Included Mounting AccessoriesWallmount
Number of Displays1
Optional Mounting Accessory NotesCan DIN Mount using Tripp Lite Bracket  B110-DIN-01 
Form Factor/Mounting OptionsBox; Wall-mount
Receiver Unit Dimensions (hwd / in.)2.46 x 4.53 x 1.06
Receiver Unit Height (in.)1.1
Receiver Unit Width (in.)4.5
Receiver Unit Depth (in.)1.1
Receiver Unit Weight (lbs.)1.01
Shipping Dimensions (hwd / in.)2.20 x 11.40 x 6.50
Shipping Weight (lbs.)2.50
Transmitter Unit Depth (in.)2.5
Transmitter Unit Dimensions (hwd / in.)2.46 x 4.53 x 1.06
Transmitter Unit Height (in.)1.1
Transmitter Unit Weight (lbs.)1.01
Transmitter Unit Width (in.)4.5
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)1.01
Unit Weight Details0.55lbs (Transmitter) 0.5lbs (Receiver
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% TO 85% RH, Non-Condensing
Operating Humidity Range0% TO 85% RH, Non-Condensing
Storage Humidity Range0% TO 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)328
Max 480P Range (ft)328
Max 1440 x 900 Range (ft)328
Max 1080i Range (ft)328
Max 1920 x 1440 Range (ft)328
Max 4K UHD Range (ft)328
Max 480i Range (ft)328
Max 640 x 480 Range (ft)328
Max 800 x 600 Range (ft)328
Max 1600 x 1200 Range (ft)328
Max 2048 x 1536 Range (ft)328
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsUL; cUL; RoHS; FCC
Product ComplianceRoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

The technology was developed to work with the most basic LAN infrastructure, namely Cat5e cables, and indeed there are many HDBaseT projects running on this cable. Having said that, feedback from installers and integrators determined that best practices is to use Cat6 cable in HDBaseT installations, for better performance and error-free transmission.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. HDBaseT is the only standard that delivers uncompressed Ultra-HD 4K video for up to 100m.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Unlike other HD distribution technologies currently available, HDBaseT is the only technology that enables long-reach wired connectivity for up to 100 meters (328 feet) for uncompressed ultra-HD multimedia content and up to 100 watts of charging power via a single cable. HDBaseT is optimized for video applications and can connect all HDBaseT-enabled home entertainment devices by providing the 5Play convergence. Other existing solutions may require a specific cable and/or new proprietary connectors while HDBaseT utilizes existing Ethernet infrastructure.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Class A is the original HDBaseT standard, supporting the 5Play feature set: ultra-high-definition audio & video, controls, Ethernet, USB and power, over a single 100m/328 ft LAN cable. Class B was created to provide a more cost-effective solution for industry applications, seeking selected HDBaseT functionality at shorter distances. Class B support transmission distances of up to 70m/230ft, and does not support Ethernet functionality.
Was this information helpful? Yes No
Need more help? Contact Technical Support
No. Not every HDBaseT product (transmitter, receiver or transceiver) has the same feature set or the same transmission capabilities, even if they meet the same standard. Always check specific products to determine compatibility with the types of signals you need to transmit and the distance requirements of your installation. For example, HDBaseT Class B solutions lack Ethernet functionality and transmit over shorter distances than products that meet the original standard.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) P569-010-LOCK P569-010-LOCK High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m)

Audio Video Panel Mount

  Model Number Description
Toolless Cat6a Keystone Jack, Gray, TAA BHDBT-001-KJ-GY BHDBT-001-KJ-GY Toolless Cat6a Keystone Jack, Gray, TAA

Couplers

  Model Number Description
Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA BHDBT-001-FF BHDBT-001-FF Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA

Computer & Storage

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.