Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SNMP/Web/Modbus Management Accessory Card for compatible Tripp Lite UPS Systems

Model Number: TLNETCARD


Operate any compatible* SmartPro or SmartOnline UPS as a managed device on your network. Monitor and control the UPS using an SNMP network management platform, web browser, Modbus TCP, SSH or Telnet
  • Enables remote UPS management from virtually anywhere in the world
  • Sends user-configurable alerts via SNMP or email
  • Allows mass configuration and updating of multiple units using TLNET Configurator utility
  • Logs power events, alerts and electrical data
  • Web interface does not require the Java Runtime Environment
* See Resources section for a list of compatible devices

  • 2-year limited warranty

Overview

The TLNETCARD turns a compatible* SmartPro or SmartOnline UPS with an accessory slot into a device you can manage on your network. By inserting the TLNETCARD into the slot and using an SNMP network management platform, web browser, Modbus TCP, SSH or Telnet, you can monitor and control the UPS in your server room, data center or network closet. The TLNETCARD's intuitive web interface does not require the Java Runtime Environment (JRE)

Keep an eye on site electrical data, UPS device status and logged power-related events, such as blackouts, brownouts and overvoltages. Reboot locked network equipment remotely without disrupting power to other devices when using the TLNETCARD with controllable outlets or remotely switchable outlets available on select Tripp Lite UPS systems.

Tiered access allows three levels of permissions to be assigned to users for monitoring or controlling the UPS. If an electrical or UPS-related problem occurs on-site, you’ll be notified immediately via email or SNMP trap.

The TLNETCARD lets you configure and schedule automatic UPS-driven actions, perform UPS-related tests and shutdowns, upgrade firmware and upload configurations from the web interface.

Multiple protocols are supported, including IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv3, Modbus TCP, Telnet, SSH, FTP, DHCP, BOOTP, and SCP. DHCP/manual configuration support enables network settings to be assigned automatically or manually.

* See Resources section for a list of compatible devices

Features

Enhanced UPS Management and Control
  • Allows a compatible* Tripp Lite SmartPro or SmartOnline UPS system to become a network device that can be managed from anywhere across the globe
  • Lets IT managers remotely monitor site electrical data, UPS device status and logged power-related events
  • Allows for rebooting of locked network equipment without disrupting power to other loads (when used with controllable outlets or remotely switchable outlets on select UPS systems)
  • Supports an optional TLNETEM module for monitoring ambient temperature and humidity, as well as up to four alarm, security and telecom devices

Flexible Access
  • Three tiers of permissions can be assigned to users for monitoring or controlling the UPS
  • Multiple users can view activity simultaneously
  • Monitor and manage remotely via SNMP, Modbus TCP, Telnet, SSH, or the web (Java Runitme Environment not required)
  • Import an SSL Certificate for encrypted web browser use

Advanced Network Management Tools
  • The TLNET Shutdown Agent software enables shut down of remote Operating Systems over the network.
Supported Operating Systems include: Windows, Linux, VMware, Citrix and Linux KVM
  • The TLNET Configurator utility allows users to push configurations and firmware updates onto one or more TLNETCARDs
Both the TLNET Shutdown Agent and TLNET Configurator can be downloaded for free from the TLNETCARD Support page.

Broad Compatibility
  • Supports multiple protocols, including IPv6, HTTP, HTTPS, SMTP, SNMPv1, SNMPv3, Modbus TCP, Telnet, SSH, FTP, DHCP, BOOTP and SCP
  • 10/100 Mbps auto-sensing ensures optimal communication compatibility with current 10/100 Base-T network
  • DHCP/manual configuration support enables automatic or manual assignment of network settings
* See Resources section for a list of compatible devices

System Requirements

  • Compatible* Tripp Lite SmartPro or SmartOnline UPS system
  • Web browser or terminal emulator
* See Resources section for a list of compatible devices

    Package Includes

    • TLNETCARD Web Management Accessory Card
    • Configuration cable (7315E1)
    • Faceplates (x3)
    • Owner's Manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332191670
    Power Management TypeNetwork Interfaces
    PHYSICAL
    Shipping Dimensions (hwd / in.)1.61 x 6.02 x 6.10
    Shipping Weight (lbs.)0.55
    WARRANTY
    Product Warranty Period (Worldwide)2-year limited warranty

    Frequently Asked Questions

    The TLNETCARD is compatible with most SmartPro and SmartOnline UPS Systems. A complete list of supported and non-supported devices --"TLNETCARD Compatibility Reference Chart"-- can be found in the "Resources" section on this page.
    No, the TLNETCARD web interface is HTML-based. The Java Runtime Environment is not required.

    Additional FAQs may be available on the TLNETCARD model support page.

    Accessories

    Management Hardware
      Model Number Description
    TLNETEM | Management Hardware TLNETEM Environmental Monitoring Sensor, Temperature, Humidity, Contact-Closure Inputs for Use with TLNETCARD

    Extended Warranties

    Part Number Description
    WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
    WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
    WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
    Clear List

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.