Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
1U blanking panel blows cool air through your rack enclosure to keep valuable equipment functioning efficiently without costly breakdowns.
  • Cools rack equipment to boost system performance and avoid costly downtime
  • Pre-installed high-performance 4 in. 12VDC fans push cool air through the rack
  • Included temperature sensor identifies hot spots within the rack up to 6-ft. (1.83 m) away
  • Front-panel LCD displays rack temperature in Fahrenheit or Celsius
  • Mounts easily into 1U of space in your EIA-standard 19 in. rack enclosure
  • 2-year limited warranty

Features

1U Blanking Panel Helps Improve Rack Cooling Efficiency and Optimize Airflow
This cold-rolled steel SmartRack® blanking panel with a black powder-coated finish fills 1U of unused space in your EIA-standard 19-inch rack. Not only does this give your rack a sleek, clean look, but it also protects your valuable equipment by improving airflow and cooling efficiency. This reduces operating costs, improves performance and provides longer lifespans for your equipment.
High-Performance Fans Keep Equipment Cool in Crowded Server Rack Enclosures
Three built-in four-inch 12VDC fans mount into the rack and pull cool air from the outside. The included 12V DC power supply features a 6-ft. (1.83 m) cord and NEMA 1-15P plug that connects to an AC wall outlet, PDU or UPS system.
Helps You Precisely Measure Your Rack Temperature, Even High Up
The SRFAN1UTEMP helps you notice hot spots at any section of your rack with the included temperature sensor. The six-foot sensor reaches every crack and crevice within your rack and finds hot spots that need to be cooled with the fans. The sensor accurately measures the rack temperature within 2°F and 1°C and a range of -58°-302°F and -50°-150°C.
LCD Indicator Lets You Keep a Close Watch on Environmental Changes
A front-panel LCD lets you monitor the rack temperature in either Fahrenheit or Celsius. One front rocker switch flips between °F and °C. The other turns the SRFAN1UTEMP on and off.

Package Includes

  • SRFAN1UTEMP 1U Blanking Panel
  • Temperature sensor
  • 12V DC power supply with 6-ft. (1.83 m) cord and NEMA 1-15P plug
  • Rack-mounting hardware
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332240644
Accessory TypeTemperature Sensor
Accessory ClassCooling Accessories
INPUT
Nominal Input Voltage(s) Supported120V AC
Nominal Input Voltage Description120V AC 60 Hz
Input Connection TypeNEMA 1-15P
Input Plug FeaturesNEMA 1-15P
Voltage Compatibility (VAC)120
Input Frequency60 Hz
Input Cord Length (ft.)6
COOLING
Cooling TypeActive
PHYSICAL
Rack Height  1U
Shipping Dimensions (hwd / in.)11.22 x 5.39 x 20.35
Shipping Weight (lbs.)8.44
Unit Dimensions (hwd / in.)1.640 x 18.900 x 8.450
Unit Weight (lbs.)6.570
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Data Center & IT Rack Cooling

  Model Number Description
SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug SRFAN1U SRFAN1U SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug
SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug SRFAN3U SRFAN3U SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug
3U Digital Temperature Sensor with 2 12VDC Extra-Quiet Fans, Blanking Panel, LCD SRFAN3UDCTEMP SRFAN3UDCTEMP 3U Digital Temperature Sensor with 2 12VDC Extra-Quiet Fans, Blanking Panel, LCD
3U Digital Temperature Sensor with 2 12VDC High-Performance Fans, Blanking Panel, LCD SRFAN3UTEMP SRFAN3UTEMP 3U Digital Temperature Sensor with 2 12VDC High-Performance Fans, Blanking Panel, LCD
SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug SRFANROOF SRFANROOF SmartRack Roof-Mounted Fan Panel - 6-120V high-performance fans; 630 CFM, 5-15P plug
Fan Tray for 19 in. Racks - 1U, 6 120V High-Performance Fans, 576 CFM, C14 Inlet SRFANTRAY6 SRFANTRAY6 Fan Tray for 19 in. Racks - 1U, 6 120V High-Performance Fans, 576 CFM, C14 Inlet
Fan Tray for 19 in. Racks - 1U, 9 120V High-Performance Fans, 864 CFM, C14 Inlet SRFANTRAY9 SRFANTRAY9 Fan Tray for 19 in. Racks - 1U, 9 120V High-Performance Fans, 864 CFM, C14 Inlet
SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug SRFANWM SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.