Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

EdgeReady™ Micro Data Center - 15U, Quiet, 1.5 kVA UPS, Network Management and PDU, 120V Assembled/Tested Unit

Model Number: MDA1F15UPX00001 New


Quiet and compact micro data center provides preconfigured IT infrastructure to power and protect edge computing servers, storage and network hardware.
  • Ships 3 business days from order receipt or as little as 5 days when customized
  • Provides 15U quiet rack space, 20 outlets and 1.5 kVA with expandable battery backup for IT equipment
  • Line-interactive UPS provides automatic voltage regulation (AVR) and sine wave output
  • Network management card and environmental sensor provide remote monitoring, control and alerts
  • Close-coupled air conditioning options provide efficient cooling
  • 2-year limited warranty

Features

Ship in Days, Not Weeks
Tripp Lite’s EdgeReady™ micro data centers ship three business days after order receipt, assembled and tested. 40 base configurations are available for immediate order, or Tripp Lite’s solutions team can customize every aspect of any base configuration to match your specific application. Customized solutions ship in as little as five business days.
Protect Edge Computing
Convenient and cost-effective EdgeReady™ micro data centers protect edge computing servers, storage and network hardware in locations where dedicated IT space is unavailable. Sites like branch offices, banks, retail locations, cell towers and factories often have little or no access to on-site IT staff, but they still require exceptional uptime for edge computing. Micro data centers require minimal space and support, yet provide availability comparable to a traditional data center.
Integrate Key Components
Base configurations combine a rack enclosure, UPS system, network management card, environmental/security sensor, power distribution unit (PDU), downloadable network management software, passive cooling and optional active cooling.
Save Time and Reduce Costs
Preconfigured IT infrastructure accelerates and standardizes installations for quick, easy, repeatable deployments and maintenance. Experienced solution experts design, validate, assemble and test solutions in a controlled environment to simplify orders, prevent configuration errors and reduce field costs. Reinforced shock pallets and torqued fittings stabilize shipment and support re-shipment from an intermediary configuration site.
Target Specific Applications
Tripp Lite offers 40 base configurations, and you can customize any model for your application. Options include active cooling, extended runtime, KVM switches, console servers, added security, airflow management, cable managers, power cords, network cables and patch panels. You can also upgrade the base PDU, rack or UPS.
Power Critical Systems
A SmartPro® UPS system provides automatic voltage regulation (AVR), surge/noise protection, expandable battery backup and sine wave output to prevent damage, downtime and data loss. Included battery capacity outlasts most power problems, and optional battery packs increase runtime. A metered PDU plugs into the UPS system to provide numerous outlets and digital current metering. An optional switched PDU adds remote current monitoring, threshold notifications and outlet control.
Manage from Any Location
A network management card provides monitoring, control and alerts via SNMP, Web, SSH or telnet. An environmental sensor monitors temperature, humidity and digital inputs. Free PowerAlert® Network Management System manages up to 250 units, or you can use your SNMP-compatible software of choice. Additional options include network-accessible KVM switches and console servers with fail-safe remote access.
Secure Equipment and Data
A PCI-compliant steel cabinet with EIA-standard mounting rails secures rack-mounted IT equipment. Doors and side panels lock to prevent unauthorized access, and an optional door-monitoring kit enables remote intrusion detection.
Keep Equipment Cool
Optional close-coupled air conditioning units cool efficiently and operate at remote sites without user intervention. A built-in evaporator prevents condensation accumulation, units restart automatically after power failures and all models support network management.
Benefit from Industry Expertise
Combining several field-proven product lines, EdgeReady™ micro data centers leverage Tripp Lite’s unique manufacturing efficiencies to provide a strong balance of features, quality and value. They are designed, validated, assembled and tested by the experienced team behind thousands of critical infrastructure solutions protecting the world’s largest companies.
Receive Dependable Service
This micro data center is backed by a 2-year limited warranty. An extended warranty is available. Any components with a warranty longer than 2 years will be covered for the duration of the longer warranty.

Typical Applications

  • Provide preconfigured IT infrastructure for edge computing servers, storage and network hardware in noise-sensitive, space-limited locations
  • Provide secure rack space, reliable power distribution, expandable battery backup, remote management and optional cooling for IT equipment
  • Reduce network latency and bandwidth costs while improving system availability with preconfigured edge computing infrastructure
  • Prevent configuration errors, reduce installation time, decrease field costs and standardize edge computing infrastructure

Component Summary

  • SRQ18U Quiet Rack Enclosure
  • SMART1500RMXLN UPS System with Pre-Installed WEBCARDLX Network Management Card
  • E2MTHDI Environmental Sensor
  • PDUMH15-6 Metered PDU
  • Owner's Manuals
See Detailed Components List Download Spec Sheet

Specifications

OVERVIEW
UPC Code037332247117
Rack TypeFloor-Standing
UPS TypeLine-Interactive
PDU TypeMetered
POWER
Output Power Capacity (kVA)1.5
Output Power Capacity (Amps)11.25
Output Power Capacity (kW)1.35
Site Power Required120V, 15A, 60 Hz
Site Outlet RequiredNEMA 5-15R
COOLING
Cooling TypePassive
Cooling Type DetailsRack enclosure includes built-in cooling fans
OUTPUT
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)Sine wave
Usable Outlets (UPS and PDU)(20) 5-15R
INPUT
Nominal Input Voltage(s) Supported120V AC
Input PhaseSingle-Phase
Input Plug TypeNEMA 5-15P
BATTERY
Full Load Runtime (min.)  4.9 min. (Expandable with 1.2 kW Limit)
Half Load Runtime (min.)  14 min. (Expandable with 1.2 kW Limit)
Expandable RuntimeYes
PHYSICAL
Maximum Device Depth (in.)37
Rack Height18U
Usable Rack Space15U
Total Weight Capacity (lbs.)750
Usable Weight Capacity (lbs.)450
Unit Dimensions (hwd / in.)38.6 x 30 x 46.7
Shipping Form FactorAssembled/Tested Unit
Unit Weight (lbs.)300
ENVIRONMENTAL
Environmental Sensor E2MTHDI 
COMMUNICATIONS
Network Management Cards WEBCARDLX 
Network Management Card DescriptionUPS includes pre-installed WEBCARDLX
SPECIAL FEATURES
High Availability UPS FeaturesAutomatic Voltage Regulation (AVR); Battery Backup; Hot swappable batteries
Acoustic Noise SuppressionNo
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
  1. Detailed specifications are available on component product pages.
  2. This solution is backed by a 2-year limited warranty. Any solution components with a warranty longer than 2 years will be covered for the duration of the longer warranty. See component product pages for details.
  3. See the "Extended Warranties" section of this page for extended warranty options.

Components List

UPS Battery Backup
  Model Number Qty Description  
SMART1500RMXLN | UPS Battery Backup SMART1500RMXLN 1 SmartPro 120V 1.5kVA 1.35kW Line-Interactive Sine Wave UPS, 2U Rack/Tower, Extended Run, WEBCARDLX Network Interface, LCD Included
UPS Battery Packs
  Model Number Qty Description  
BP36V15-2U | UPS Battery Packs BP36V15-2U 1 External 36V 2U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V15-2U) Optional
BP36V27-2US | UPS Battery Packs BP36V27-2US 1 36V External Battery Pack for Select Tripp Lite UPS Systems, 2U Rack/Tower Optional
BP36V42-3U | UPS Battery Packs BP36V42-3U 1 External 36V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP36V42-3U) Optional
Management Hardware
  Model Number Qty Description  
E2MTHDI | Management Hardware E2MTHDI 1 EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs Included
WEBCARDLX | Management Hardware WEBCARDLX 1 Web Management Accessory Card Included
E2MT | Management Hardware E2MT 1 EnviroSense2 (E2) Environmental Sensor Module, Temperature Optional
SRSWITCH | Management Hardware SRSWITCH 1 SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI Optional
Power Distribution Units
  Model Number Qty Description  
PDUMH15-6 | Power Distribution Units PDUMH15-6 1 1.4kW Single-Phase Metered PDU, 120V Outlets (13 5-15R), 5-15P, 100-127V input, 6ft Cord, 1U Rack-Mount Included
PDUMH15NET2LX | Power Distribution Units PDUMH15NET2LX 1 1.4kW Single-Phase Switched PDU, LX Platform Interface, 120V Outlets (8 5-15R), NEMA 5-15P, 12 ft. Cord, 1U Rack, TAA Optional
Racks & Cabinets
  Model Number Qty Description  
SRQ18U | Racks & Cabinets SRQ18U 1 SmartRack Sound Proof Server Rack - Quiet Acoustic Server Rack, 18U Included
Rack Cooling Equipment
  Model Number Qty Description  
SRCOOL12K | Rack Cooling Equipment SRCOOL12K 1 SmartRack Portable Server Rack Cooling Unit - 12,000 BTU, 120V Optional
Rack Cooling Accessories
  Model Number Qty Description  
SR1UPANEL10 | Rack Cooling Accessories SR1UPANEL10 1 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces Optional
SR1UBRUSH | Rack Cooling Accessories SR1UBRUSH 1 1U Cable Pass-Through Panel with Brush Strip Optional
KVM Switches
  Model Number Qty Description  
B020-U16-19-IP | KVM Switches B020-U16-19-IP 1 NetDirector 16-Port 1U Rack-Mount Console IP KVM Switch with 19 in. LCD Optional
B022-U16-IP | KVM Switches B022-U16-IP 1 NetDirector 16-Port 1U Rack-Mount IP KVM Switch Optional
Console Servers
  Model Number Qty Description  
B093-008-2E4U-M | Console Servers B093-008-2E4U-M 1 8-Port Console Server with Built-In Modem, Dual GbE NIC, 4Gb Flash and Dual SIM Optional
Rack Accessories
  Model Number Qty Description  
SR1UPANEL10 | Rack Accessories SR1UPANEL10 1 1U Blanking Panel Kit, Toolless-Mounting, 10 pieces Optional
SR1UBRUSH | Rack Accessories SR1UBRUSH 1 1U Cable Pass-Through Panel with Brush Strip Optional
RoHS compliant

Extended Warranties

Part Number Description
WEXT1E 1-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.