Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

EnviroSense2 (E2) Environmental Sensor Module, Temperature

Model Number: E2MT


Monitors ambient temperature conditions.
  • Compatible with Tripp Lite LX Platform devices
  • Easy magnetic mounting to most racks and cabinets
  • Up to 3 E2 modules can be daisy-chained together
  • Built-in cable harness reduces clutter
  • USB cable included
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The E2MT E2 Environmental Sensor Module works with Tripp Lite LX Platform devices, including WEBCARDLX, WEBCARDLXS, PDU3XE-Series PDUs and PDU3E-Series PDUs. By connecting the included USB cable to an LX Platform device, the E2MT allows you to remotely monitor ambient temperature conditions in network environments.

If temperature values exceed a certain limit, it is recorded in the event log of the LX Platform device’s PowerAlert® Device Manager interface. The E2MT mounts magnetically to most racks and cabinets. Up to three E2 modules can be daisy-chained together. A built-in retention harness secures cable connections to reduce clutter.

Features

Compatible with Tripp Lite LX Platform Devices
  • Compatible devices include WEBCARDLX, WEBCARDLXS, PDU3XE-Series PDUs and PDU3E-Series PDUs
  • Measures and monitors ambient temperature

Easy to Install and Operate
  • Attaches magnetically to most racks and cabinets
  • Up to 3 E2 modules can be daisy-chained together
  • Built-in cable harness reduces clutter
  • USB cable included
  • Compatible with Tripp Lite’s free downloadable PowerAlert software

Package Includes

  • E2MT EnviroSense2 Environmental Sensor Module
  • USB cable (A to Micro-B), 3 ft.
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332196293
INPUT
Cable Length (ft.)3
PHYSICAL
Shipping Dimensions (hwd / in.)1.10 x 4.20 x 5.90
Shipping Weight (lbs.)0.28
CONNECTIONS
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1MICRO-USB B (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.