Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/24/2024

Overview

The VESA-compliant DMR1024X2 Dual Flat-Panel Rail Wall Mount allows you to mount two flat-panel televisions, monitors or other displays on the wall in either portrait or landscape mode. Recommended for video walls, menu boards and other display applications in restaurants, bars, airports, hotels, offices and boardrooms, the low-profile mount fits most flat-panel displays from 10 to 24 inches.

Dual displays attach to VESA mounts that can slide closer or further apart along the rail for optimal viewing. The rail is concealed behind the displays for a sleek, professional appearance. Included cable guides attach to the rail to keep power cords out of the way.

Durable steel construction supports up to 18 lbs (8.2 kgs) per VESA mount. Mounting hardware is included. Conforms to VESA-compliant displays with either of the following mounting hole patterns: 75 x 75 mm and 100 x 100 mm.

Features

Mounts 2 Televisions or Monitors to the Wall
  • Fits most flat-panel TVs, monitors and other displays from 10 to 24 in.
  • Ideal for video walls, menu boards and other display applications in restaurants, bars, airports, hotels, offices and boardrooms
  • Designed for portrait or landscape mounting

Innovative Rail Design
  • VESA mounts adjust independently along rail
  • Rail conceals behind displays for sleek, professional appearance
  • Cables attach to rail to prevent tangles and clutter
  • Adjustable mounting rails match up with off-center wall studs
  • Wall-mounting hardware included

Durable Steel Construction
  • Supports up to 18 lbs (8.2 kgs) per VESA mount

VESA Compliance
  • Supports the following VESA mounting hole patterns: 75 x 75 mm and 100 x 100 mm

Package Includes

  • Wall rail
  • (2) VESA mounts
  • (8) M4 x 12 screws
  • (8) M4 x 30 screws
  • (8) Spacers
  • (3) Cable guides
  • (5) Anchor bolts
  • (5) Concrete anchors
  • (5) Washers
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332202826
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack; Silver
Material of ConstructionSteel
VESA Pattern (mm)  75x75; 100x100
MotionFixed
Mounting LocationWall
Degrees of Motion-15/+15 Tilt; 20 Swivel; 360 Rotate
Minimum Screen Size (in.)10
Maximum Screen Size (in.)24
Maximum Weight Capacity (lbs.)18
Min/Max Arm Extension (in.)3
Number of Displays2
Shipping Dimensions (hwd / in.)5.04 x 50.98 x 2.44
Shipping Weight (lbs.)6.49
Unit Dimensions (hwd / in.)4.730 x 50.000 x 3.350
Unit Weight (lbs.)5.08
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementYes
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.