Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Pop-out wall mount supports use of 45" to 70" flat screen TVs or monitors in video walls. Included lock deters theft.
  • Accommodates most landscape displays with flat screens from 45 to 70 in.
  • Pop-out design provides access for adjustments during installation and maintenance
  • Micro-adjustments allow creation of a uniform look in a video wall
  • Combination lock secures brackets to help deter theft of your display
  • Function- and weight-tested up to 154 lb. in accordance with UL Standard 2442
  • 5-year limited warranty

Features

Pop-Out Display Mount is Designed for Video Wall Installations
A pop-out feature and micro-adjustability make the DMVWSC4570XUL landscape wall mount a purpose-built solution for video walls in home theaters, offices, conference centers, medical facilities, airports, hotels, bars, restaurants and security stations. Designed for use with flat screens from 45 to 70 inches, this wall mount is function- and weight-tested to 154 pounds (69.8 kilograms) in accordance with UL Standard 2442.
Pop-Out Feature Supports Convenient Cable Access and Screen Adjustments
To unlock the pop-out mechanism, press lightly on the front of your display and pull it toward you. It can extend anywhere from 3.7 to 11 inches from the wall, providing space to access cables or make adjustments. This is especially helpful in video wall installations, where adjacent screens may limit access. The extension also makes it easier to replace a display.
Multi-Directional Micro-Adjustments Provide Exact Alignment
You can move the display left or right, adjust the screen level from -3° to +3° and adjust the tilt from -2° to +4°. For exact positioning in a video wall, there are six micro-adjustments for tilt, height and depth (user-supplied hex key required). When the display is in the perfect position, insert the included plastic locks in the brackets to prevent unintentional movement.
Included Combination Lock Deters Display Theft
A three-position combination lock (included) secures the display bracket to the wall plate to deter theft, which can be a concern in public areas with unguarded traffic. Deterring display theft also protects the mount, which is often damaged beyond repair when a display is stolen. The heavy-duty steel frame withstands the stress of frequent adjustments, and the black powder-coated finish offers durability and scratch resistance. Your display hides the mount and the padlock, maintaining a professional look.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this mount supports the following VESA mounting hole patterns: 200 x 200, 200 x 300, 200 x 400, 300 x 200, 300 x 300, 300 x 400, 400 x 200, 400 x 300, 400 x 400, 500 x 200, 500 x 300, 500 x 400, 600 x 300 and 600 x 400. Mounting hardware is included.

Package Includes

  • All DMVWSC4570XUL components (some assembly required)
  • Assembly and mounting fasteners
  • Display mounting fasteners
  • Three-position combination lock
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332240545
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  200x200; 200x300; 200x400; 300x200; 300x300; 300x400; 400x200; 400x300; 400x400; 500x200; 500x300; 500x400; 600x300; 600x400
MotionFixed
Mounting LocationWall
Minimum Screen Size (in.)45
Maximum Screen Size (in.)70
Maximum Weight Capacity (lbs.)154
Min/Max Arm Extension (in.)3.7 min to 11.2 max
Number of Displays1
Shipping Dimensions (hwd / in.)5.40 x 10.70 x 29.50
Shipping Weight (lbs.)24.80
Unit Dimensions (hwd / in.)26.400 x 11.200 x 20.600
Unit Weight (lbs.)25.1
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
Security LockYes
STANDARDS & COMPLIANCE
Product CertificationsUL 2442
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.