Part Number: WWSSC2414TAA New TAA
Monitor riser stand frees up space on your desktop by raising your computer monitor to a comfortable height.
- Clamps securely to a desk, table or shelf to clear valuable workspace
- Raises a monitor 6.5 in. above the surface to provide comfortable eye-level viewing
- Rectangular 23.6 in. wide platform supports monitor and other devices up to 40 lb.
- Assembles easily in just a few minutes with all hardware included
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 5-year limited warranty
Features
Monitor Riser Stand Lifts Your Screen for More Comfortable Viewing and Storage Space
This monitor stand riser is ergonomically designed to help ease strain in your neck and eyes at home, school or the office. By raising your monitor 6.5 inches (165 millimeters) above the level of your workspace, the WWSSC2414TAA provides better viewing closer to eye level. Lifting your monitor also frees up valuable space on your desk, table or counter at home, school or office.
Easy to Set Up in Just a Few Minutes with No Tools or Permanent Mounting Required
The WWSSC2414TAA assembles quickly using the included hardware and clamps to a flat surface ranging from 1.2 inches (30 millimeters) to 2.8 inches (70 millimeters) thick. It supports monitors, laptops, small printers and other devices weighing up to 40 pounds (18 kilograms). Heavy-duty C-clamps secure the riser in place, but still allow it to be easily moved to a different location if desired. A built-in storage drawer keeps necessary office supplies at your fingertips.
TAA-Compliant for GSA Schedule Purchases
The WWSSC2414TAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332283870 |
Device Compatibility | Monitor/HDTV |
Accessory Type | Monitor Stand |
PHYSICAL
Color | Black |
Material of Construction | Medium-Density Fibreboard (MDF) |
Motion | Fixed |
Mounting Location | Desk Clamp |
Maximum Weight Capacity (lbs.) | 40 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 5.10 x 13.00 x 24.60 |
Shipping Weight (lbs.) | 15.00 |
Unit Dimensions (hwd / in.) | 6.500 x 23.622 x 13.780 |
Unit Weight (lbs.) | 14.3 |
Mounting Details | Clamp can accommodate desks between 1.2 inches (30 mm) and 2.8 inches (70 mm) thick |
Assembly Required | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Images