Part Number: N280-01M-28-BK New
Connects two network devices with SFP28 ports, including 25 GbE switches, servers, routers and adapters.
- Recommended for data centers, high-end servers and enterprise wiring closets
- Compatible with Arista, Cisco, Dell, Juniper and Mellanox equipment
- Zinc die-cast male SFP28 connectors for superior EMI resistance
- Ergonomic pull tabs for fast hot-swap connections/disconnections in crowded networks
- Simpler alternative to fiber optics in short-range network connections
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
The Smart Solution for 25G Network Cable Connections
This Cisco-compatible SFP cable is recommended for fast, clear signal transmission in 25 Gbps networks in data centers, high-end server rooms and enterprise wiring closets. The N280-01M-28-BK is a cost-effective, low-power alternative to fiber optic cabling in high-speed interconnect applications, including network storage and enterprise networking. It conforms to SFF-8432 standards and is compatible with equipment open to third-party cables, including equipment from Cisco, Arista, Dell, Juniper and Mellanox.
Expert Construction for Reliable Data Transfers
The N280-01M-28-BK is ideal for network engineers, IT managers and installers working with servers, switches, adapters and routers that require connections through SFP28 ports at short range. Zinc die-cast male SFP28 connectors and flexible 30 AWG conductors resist EMI line noise and maintain smooth high-frequency response. Ergonomic pull tabs allow easy hot-swap connections and disconnections in crowded network components.
Fully Compliant to Fit Almost Any Application
In addition to fitting the latest SFP28 MSA (Multi-Source Agreement) SFF-8432 architecture, this cable meets or exceeds strict 25GBase-CR1 standards, as well as IEEE 802.3by and RoHS. Its male connectors fit all SFP28 ports and are the equivalent of Cisco’s SFP-H25G-CU1M cable.
System Requirements
Conforms to SFF-8432 standards and compatible with the following manufacturers’ equipment that are open to third-party cables: Arista, Cisco, Dell, Juniper, Mellanox (not compatible with HP)
Package Includes
N280-01M-28-BK SFP28 to SFP28 25GbE Passive Twinax Copper Cable (M/M), Black, 1 m (3.3 ft.)
Specifications
OVERVIEW
UPC Code | 037332284242 |
Cable Type | Passive |
Compatible Brand | Arista; Cisco; Dell; Juniper |
CONNECTIONS
Side A - Connector 1 | SFP28 (Male) |
Side B - Connector 1 | SFP28 (Male) |
PHYSICAL
Color | Black |
Material of Construction | CONNECTOR: ZINC ALLOY, CABLE: PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | CM |
Cable Outer Diameter (OD) | 4.5MM |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 3.28 |
Cable Length (in.) | 39.4 |
Minimum Bend Radius | 45 mm |
Shipping Dimensions (hwd / in.) | 12.00 x 10.50 x 0.50 |
Shipping Weight (lbs.) | 0.20 |
Unit Dimensions (hwd / in.) | 12.000 x 10.500 x 0.180 |
ENVIRONMENTAL
Operating Temperature Range | 32° TO 158°F (0° TO 70°C) |
Storage Temperature Range | -4° TO 185°F (-20° TO 85°C) |
Operating Humidity Range | 5% TO 85% RH, NON-CONDENSING |
Storage Humidity Range | 5% TO 85% RH, NON-CONDENSING |
COMMUNICATIONS
Network Compatibility | 25 Gbps |
IEEE Standards Supported | 802.3by |
FEATURES & SPECIFICATIONS
Push/Pull Tabs | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed |
Product Compliance | CE (Europe); FCC (USA); IEEE 802.3by; MSA SFF-8432; REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images