Part Number: P579-009-8K6 New TAA
Extends your existing 8K DisplayPort connection by 9 ft. Latching male connector helps prevent accidental disconnections.
- Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for state-of-the-art video quality
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Complies with HDCP 2.2 standards to display up-to-date 8K video content
- Active repeater allows clean transmission without expense of an external booster
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
Extends Your Existing DisplayPort Cable Run by 9-ft.
The dependable P579-009-4K6 (M/F) connects to your existing DisplayPort cable to extend the run by nine-feet (2.7 meters). This allows you more flexibility in placing, for instance, a cable box or media server connected to a DisplayPort-enabled television, monitor or projector. The male connector latches securely to help prevent the cable from becoming accidentally disconnected and disrupting a continuous audio/video signal.
Enjoy the Clarity of 4K/8K Video with Multi-Channel Audio and 4:4:4 Color
This extension cable supports 8K Ultra HD resolutions up to 7680 x 4320 at 60 Hz with multi-channel sound. It’s compatible with DisplayPort 1.4 standards for HDR, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream 4K content with no complications. This cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Invest in Quality Construction for Reliable Performance
You’re expecting this 8K cable to last a long time, which is why it has been constructed with high-quality materials, such as a rugged PVC jacket. Contacts and connectors are gold-plated to resist corrosion. Double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the DisplayPort cord. The source device provides power, so no external power adapter is needed.
TAA-Compliant for GSA Schedule Purchases
The P579-009-8K6 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332279590 |
Product Type | Passive |
Technology | DisplayPort |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 7680 X 4320 (8K) 60HZ |
Max Supported Color Depth | 24-bit True Color |
HDR Support | Yes |
3D Video Supported | No |
Chroma Sub Sampling | 4:4:4 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
Connector Plating | Gold |
Contact Plating | Gold |
Connector Style | Straight |
Latching or Gripping Connector | Yes |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Blue |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 7.3MM |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 9 |
Cable Length (in.) | 108 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.41 |
Unit Dimensions (hwd / in.) | 9.000 x 7.000 x 0.500 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Operating Humidity Range | 0% TO 85% RH, NON-CONDENSING |
Storage Humidity Range | 0% TO 85% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
Integrated/Removable Cable | No |
MST Support | No |
Ohms | No |
Integral Strain Relief | No |
Impedance-Matched Twisted-Pair Construction | No |
Scaler Function | No |
Displayport Specification | 1.4 |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P580-003-8K6 | DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, Black, 3 ft. (0.9 m) | |
P580-003-V4 | DisplayPort 1.4 Cable with Latching Connectors, 8K (M/M), Black, 3 ft. (0.9m) | |
P580-006-8K6 | DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, Black, 6 ft. (1.8 m) | |
P580-009-8K6 | DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, 9 ft. (2.7 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images