Part Number: P579-020-4K6 TAA
Extends your existing 4K DisplayPort connection by 20 ft. Latching male connector helps prevent accidental disconnections.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Complies with HDCP 2.2 standards to display up-to-date 4K video content
- Active repeater allows clean transmission without expense of an external booster
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
Extends Your Existing DisplayPort Cable Run by 20 ft.
The dependable P579-020-4K6 (M/F) connects to your existing DisplayPort cable to extend the run by 20 feet (6.1 meters). This allows you more flexibility in placing, for instance, a cable box or media server connected to a DisplayPort-enabled television, monitor or projector. The male connector latches securely to help prevent the cable from becoming accidentally disconnected and disrupting a continuous audio/video signal.
Transmits Crystal-Clear 4K Video with HDR and 4:4:4 Color
This extension cable supports Ultra HD 4K resolutions up to 3840 x 2160 at 60 Hz. It’s compatible with DisplayPort 1.2 standards for HDR, providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This cable also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The extension cable requires no software or external power. Just connect the female connector to your existing DisplayPort cable, and connect the latching male connector to your 4K display. The cable features an active repeater, which allows you to extend the distance between devices by 20-feet.
TAA-Compliant for GSA Schedule Purchases
The P579-020-4K6 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332279620 |
Product Type | Passive |
Technology | DisplayPort |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 X 2160 (4K X 2K) 60HZ |
Max Supported Color Depth | 24-bit True Color |
HDR Support | Yes |
3D Video Supported | No |
Chroma Sub Sampling | 4:4:4 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
Latching or Gripping Connector | Yes |
PHYSICAL
Color | Black |
Material of Construction | PVC + ABS/PC |
Cable Jacket Color | Black |
Connector Color | Gray |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 7.3MM |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 20 |
Cable Length (in.) | 240 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.82 |
Unit Dimensions (hwd / in.) | 12.000 x 10.000 x 0.500 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Operating Humidity Range | 0% TO 85% RH, NON-CONDENSING |
Storage Humidity Range | 0% TO 85% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
Integrated/Removable Cable | No |
MST Support | No |
Ohms | No |
Integral Strain Relief | No |
Impedance-Matched Twisted-Pair Construction | No |
Scaler Function | No |
Displayport Specification | 1.2 |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) | |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Declarations of Conformity
Product Images