Part Number: U442-DOCK40-6
Adds 8K HDMI, 2 USB-A hub ports, Gigabit Ethernet and USB-C PD charging to your MacBook, Windows laptop or Chromebook.
- Supports UHD resolutions up to 8K @ 30 Hz (4:4:4) for state-of-the-art video quality
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Supports 20V 5A (100W) power output for charging the host device during use
- USB hub ports support lightning-fast USB 3.2 Gen 2 (10 Gbps) data transfer rates
- Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
- 1-year limited warranty
Features
USB-C Mini Dock Turns Your Device’s USB-C or Thunderbolt 3 Port into a Multiport Workstation
This versatile 8K adapter adds multiple ports to the USB-C or Thunderbolt 3 port on your MacBook Pro, Windows laptop or Chromebook. The U442-DOCK40-6 allows you to transmit digital audio and 8K video to an external display, add USB peripherals, connect to a Gigabit Ethernet network, and power and charge a PD Charging-compliant host device simultaneously. It is ideal for future-proofing your high-definition or Ultra HD application in anticipation of an 8K upgrade.
Supports USB-C DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 8K video and digital audio to a compatible HDMI monitor, television or projector without installing special software drivers.
Enjoy the Clarity of 4K/8K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The HDMI port supports 8K UHD resolutions up to 7680 x 4320 at 30 Hz for professional photo and video editing. It also supports High Dynamic Range (HDR10+), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. HDCP 2.3 compliance allows you to stream 4K content with no complications. This adapter also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Connects USB Peripherals and Transfers Data at Fast USB 3.2 Gen 2 Speeds
Three USB 3.2 Gen 2 ports accept USB peripherals, such as flash drives, mice, keyboards and printers. They support lightning-fast data transfer rates up to 10 Gbps and are backward compatible with USB 2.0 and USB 1.1 devices. One USB-A port and the USB-C port provide up to 5V/1.5A (7.5W) of charging power to mobile devices. The other USB-A port provides 5V/0.9A (4.5W) to connected devices. The three ports support over-current, over-voltage, over-temperature and short circuit protection.
PD 3.0 Charging Port Charges High-Powered Devices via AC Wall Charger
The USB-C Power Delivery port provides power output up to 20V 5A (100W), which is sufficient for charging and powering the connected source device, such as a MacBook or Chromebook. Just connect the device’s AC wall charger to the USB-C PD port.
Accesses a Wired Gigabit Ethernet Network
The dedicated RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast web browsing.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play USB-C multiport adapter is specifically designed for the MacBook Pro, Windows laptops and other notebooks, smartphones, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no extra software to be downloaded or installed. Its thin profile design fits easily into a pocket, purse or laptop bag for convenient connections on the go.
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with HDMI input (or DVI input with use of HDMI-to-DVI adapter)
- Not for use with Thunderbolt monitors
Package Includes
- U442-DOCK40-6 USB-C Multiport Adapter
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332282798 |
Product Type | USB Multiport Dock; Multiport Adapter |
Device Compatibility | Chromebook; Computer; DVR; Laptop; Monitor/HDTV; Phone; Projector; Tablet |
Technology | Cat5/5e; Cat6; HDMI; Thunderbolt; USB 3.x |
Country/Region | Global |
Host Connector | USB C (MALE) |
VIDEO
Video Input | USB C (MALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | HDMI (FEMALE) |
Video Ports Details | HDCP 1.4; DisplayPort 1.4; HDCP 2.3 |
Resolutions Supported | x1 HDMI port supports resolutions up to 8K (7680 x 4320) @ 30 Hz |
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K); 5120x2880 (5K); 7680x4320 (8K) |
Max Supported Video Resolution | 7680 x 4320 (8K) @ 30 Hz |
Recommended Cabling | |
Extended Mode | Yes |
Extended Mode Details | Extends an HDMI video signal from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz. |
Mirror Mode | Yes |
Mirror Mode Details | Mirrors HDMI video from a host which supports USB-C DisplayPort Alternate Mode at resolutions up to 8K/30 Hz. |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:2; 4:4:0; 4:4:4 |
EDID Support | Yes |
DisplayPort Alt Mode | Yes |
DSC Support | Yes |
DATA
Data Ports | (2) USB A (FEMALE); USB C (FEMALE) |
Data Ports Details | (2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps) |
NETWORK
Network Ports | RJ45 (FEMALE) |
Network Ports Details | 1 Gbps (Gigabit) |
INPUT
Input Plug Type | USB-C (MALE) |
Input Cord Length (ft.) | 0.66 |
Bus Powered | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Source Type | Bus; USB |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 100W; 3.0 |
CONNECTIONS
Number of Ports | 6 |
Ports | 1 |
Ports Detail | Connect to a wired Gigabit Ethernet network via the RJ45 port |
Dock Connectors | (x2) USB-A Female; (x2) USB-C Female; (x1) HDMI Female |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | (2) USB C (FEMALE) |
Side B - Connector 3 | (2) USB A (FEMALE) |
Side B - Connector 4 | RJ45 (FEMALE) |
Connector Plating | Nickel |
CHARGING
Number of Charging Ports | 4 |
Total Charging Amps | 2.4A (USB Hub) |
Total Charging Watts | 100 |
Charging Port Type | (2) USB A (FEMALE); (2) USB C (FEMALE) |
Charging Ports | (1) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0); (1) USB-C: 5V 1.5A (7.5W) |
Charging Ports Details |
|
Charging Ports / Amps | (1) 0.9A; (2) 1.5A; (1) 5A |
Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
Color | Gray |
Material of Construction | TPE+PVC+ABS |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | TPE |
Cable Jacket Rating | FT2 |
Cable Outer Diameter (OD) | 5.0mm |
Wire Gauge (AWG) | 34+24 |
Cable Length (ft.) | 0.66 |
Cable Length (in.) | 7.87 |
Housing Color | Gray |
Total Number of Ports | 6 |
Shipping Dimensions (hwd / in.) | 0.87 x 7.87 x 3.54 |
Shipping Weight (lbs.) | 0.22 |
Unit Dimensions (hwd / in.) | 0.710 x 1.210 x 5.590 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.201 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 50° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 100W |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
USB Hub Ports | Yes |
Number of USB Hub Ports | 3 |
USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
Data Transfer Rate | 1 Gbps; 10 Gbps; 10 Mbps; 100 Mbps |
MST Support | No |
Network Speed Support | 1 Gbps (Gigabit) |
Ethernet Support | Yes |
Auto MDIX Support | No |
Full Duplex Support | Yes |
Displayport Specification | 1.4 |
HDCP Specification | 1.4; 2.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
Product Certifications | EN 55032; ICES (Canada); NOM (Mexico) |
Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS3; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-005-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m) | |
N201-010-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) | |
N201-015-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 15 ft. (4.57 m) | |
N201-020-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 20 ft. (6.09 m) | |
N201-025-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. | |
P568-006-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. | |
P568-010-8K6 | 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft. |
USB Cables
Model Number | Description | |
---|---|---|
U040-006-C-5A | USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 6 ft. (1.83 m) | |
U040-C13-C-5A | USB-C Cable (M/M), USB 2.0, 5A (100W) Rated, USB-IF Certified, 13 ft. (3.96 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images