Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SNMP/Web Interface Card, Remote Cooling Management

Model Number: SRCOOLNET2


Installs inside select Tripp Lite air conditioning units to let you monitor temperatures, receive alerts, review logs and control settings over the Ethernet network from any location via SNMP, SSH, telnet or web browser.
  • Enables remote management of Tripp Lite air conditioning unit
  • Controls temperature, fan speed and dehumidification modes
  • Sends alerts in case of power failure, high temperature, etc.
  • Installs easily in unit’s accessory slot
  • Includes ENVIROSENSE temperature and humidity sensor
  • 2-year limited warranty

Overview

The SRCOOLNET2 SNMP/Web Interface Card adds remote monitoring and management capabilities to select Tripp Lite air conditioning units, including the SRCOOL7KRM. By installing the SRCOOLNET2 into the unit’s accessory slot, you will be able to control the cooling unit over the Ethernet network from any location via SNMP, SSH, telnet or web browser. Monitor temperatures, adjust fan speed, and activate dehumidification modes. You can also review logs remotely and receive alerts. LEDs confirm network connection, speed and card initialization. The included ENVIROSENSE® module connects to the SRCOOLNET2’s PS/2 port to monitor temperatures and humidity up to 12 feet away from the primary unit, allowing its operation to be based on the intake air temperature where the sensor is mounted. The ENVIROSENSE also lets you monitor smoke detectors, fire alarms and security systems through a dry-contact interface.

Features

Control Your Cooling Unit from Anywhere
  • Turn select in-rack (such as Tripp Lite SRCOOL7KRM) and portable air conditioning units into a managed network device
  • Access unit via SNMP, SSH, telnet or web browser
  • Monitor temperatures
  • Adjust fan speed
  • Activate dehumidification modes
  • Review logs
  • Receive alerts
  • LEDs confirm network connection/speed and card initialization


Includes ENVIROSENSE Temperature/Humidity Sensor Module
  • Monitors temperature and humidity up to 12 ft. away
  • Controls smoke detectors, fire alarms and security systems via dry-contact interface
  • Connects easily to SRCOOLNET2’s PS/2 port


Easy to Set Up and Manage
  • Installs easily into cooling unit’s front SNMP accessory slot
  • Included PowerAlert® software interface provides single display for controlling cooling units and ENVIROSENSE modules
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • SRCOOLNET2 SNMP/Web Interface Card
  • ENVIROSENSE module
  • Configuration cable (73-1025)
  • MAC address label (located on SRCOOLNET2)
  • Owner’s Manuals
RoHS compliant
2013 CEPro BEST Awards

Specifications

OVERVIEW
UPC Code037332188793
INPUT
Nominal Input Voltage Description12V DC
USER INTERFACE, ALERTS & CONTROLS
LED Indicators1 Link LED to confirm connection and indicate speed and 1 Status LED to indicate when the card is initialized
PHYSICAL
Shipping Dimensions (hwd / in.)2.28 x 6.50 x 6.93
Shipping Weight (lbs.)0.40
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

Rack Cooling Equipment
  Model Number Description
SRCOOL18K | Rack Cooling Equipment SRCOOL18K SmartRack Portable Server Rack Cooling Unit - 18,000 BTU, 208/240V
SRCOOL2KWM | Rack Cooling Equipment SRCOOL2KWM SmartRack Wall-Mount Server Rack Cooling Unit - 2,000 BTU, 120V
SRCOOL7KRM | Rack Cooling Equipment SRCOOL7KRM SmartRack Rack-Mounted Server Rack Cooling Unit - 7,000 BTU, 120V

Extended Warranties

Part Number Description
WEXT1C 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2C 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3C 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.