Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Magnetic Vinyl Kit for Rack Airflow Management


Passive airflow containment kit blocks vented panels of an EIA-standard 19 in. rack enclosure to prevent cool air from escaping and help connected equipment last longer and operate more efficiently.
  • 6 magnetic panels attach to vented rack doors and side panels
  • Traps cool air inside rack for maximum cooling efficiency
  • Seals tightly to eliminate hot spots that can harm equipment
  • Covers a standard 48U rack door perforation pattern
  • Compatible with all Tripp Lite SmartRack enclosures
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCOOLMVKIT

Have a Question?
Contact Us

Overview

The SRCOOLMVKIT SmartRack® Magnetic Vinyl Kit consists of six panels that attach magnetically to the vented front door, rear door or side panel of your floor or wall-mount rack enclosure. By blocking perforated areas, cool air is trapped inside the rack cabinet, and hot spots that can damage connected equipment are eliminated. Operating at a cooler temperature allows your sensitive rack equipment to last longer and work more efficiently. With four 16.9 x 18.8-inch and two 16.9 x 5.2-inch magnetic vinyl panels, the SRCOOLMVKIT can cover an EIA-standard 19-inch 48U rack door perforation pattern. It is compatible with all SmartRack enclosures.

Features

Traps Cool Air Inside SmartRack Enclosure for Maximum Cooling Efficiency
  • 6 magnetic panels attach to vented rack doors and side panels
  • Blocks perforated areas to prevent cool air from escaping
  • Seals tightly to eliminate hot spots that can harm equipment
  • Covers up to a standard 48U rack door perforation pattern
  • Compatible with all Tripp Lite SmartRack enclosures

Package Includes

  • (4) Magnetic vinyl panels, 16.9 x 18.8 in.
  • (2) Magnetic vinyl panels, 16.9 x 5.2 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332206367
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)0.60 x 18.90 x 20.50
Shipping Weight (lbs.)2.52
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SRCOOLMVKIT
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.