Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

NIAP-certified KVM switch lets you switch between 4 computers with government- and military-level security and data protection.

  • Safely and securely switches between 4 isolated computers with different security levels
  • Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches V3.0
  • Common Access Card (CAC) port supports biometric and other smart card readers
  • Supports UHD resolutions up to 3840 x 2160 (@ 30 Hz) for crystal-clear 4K x 2K video
  • Dual-monitor support enables multitasking and generates increased productivity
  • 3-year limited warranty

Features

4-Port KVM Switch, DisplayPort, Is Ideal for Applications That Demand Secure Networks
This DisplayPort KVM switch with 4K is recommended for any government, military, financial or healthcare environment where tight security of sensitive data is of utmost importance in a world of constantly changing cyberthreats. Each KVM port is an electronically isolated channel, making it impossible for data to be transferred between connected computers through the KVM. The dual-monitor DisplayPort KVM switch supports crystal-clear UHD video resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz.
NIAP PP3.0 Certified to Meet Today’s Top Information Assurance Standards
This KVM switch is certified by NIAP (National Information Assurance Partnership), which is operated by the National Security Agency (NSA), to the latest Common Criteria Protection Profile for Peripheral Sharing Switches Version 3.0. Discrete processing paths to each connected system prevent data leakage, transfer and crosstalk between adjacent ports. Peripheral isolation enables data to flow from device to host only.
Top-of-the-Line Security Features Keep Your Data Safe
Special protection prevents re-programming or re-reading firmware, so the switch’s KVM logic remains unaltered. The keyboard buffer clears automatically after data transmission, ensuring no information is left stored. Plus, you can only access connected computers via buttons on the switch’s panel. Other port-switching methods, such as On-Screen Display (OSD) and Hotkey Commands, have been excluded to further ensure data integrity.
CAC Port Supports Biometric and Other Smart Card Readers
The Common Access Card port supports smart cards, scanners and biometric readers, including fingerprint readers, to bolster security. You may assign and register specific peripherals to the CAC port, providing a secure connection for user authentication.
Anti-Tampering Protection Prevents Physical Breeches
If the housing is opened, internal anti-tamper switches will disable the unit, causing it to become inoperable and the front-panel LEDs to flash repeatedly. Seals on the enclosure will provide visual evidence of tampering.
Maintains Constant Keyboard and Mouse Emulation for Smooth No-Delay Switching
Full USB device filtering ensures support for keyboard and mouse only. This KVM switch also supports secure video emulation and EDID learning, which prevents unwanted data from transmitting through the DDC lines. Both keyboard/mouse and video emulation controllers restrict discovery of newly connected peripherals or monitors during switching operations, shielding your computers from potential vulnerabilities.
Accessory Cable Kits - P783-006-DPU & P783-010-DPU (Not Included)
Designed specifically for the B002-DP2AC4 and B002-HD2AC4 NIAP KVM switches, these KVM cable kits help cut down on unnecessary clutter and save you money by combining all cables into one convenient kit. These cables are compatible with HDCP 2.2 and DisplayPort 1.2 standards while also supporting USB 2.0 data transfer speeds up to 480 Mbps.
TAA-Compliant for GSA Schedule Purchases
The B002-DP2AC4 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • DisplayPort monitors
  • Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
  • Computer with DisplayPorts and USB port (USB 2.0 required for CAC support)
  • Computer and speakers with 3.5 mm stereo audio port (optional)
  • Windows, Mac, Linux or any other major operating system

Package Includes

  • B002-DP2AC4 Secure 4-Port NIAP PP3.0-Certified DisplayPort KVM Switch
  • External power supply w/NEMA 1-15P plug & 5 ft. cord (Input: 100–240V, 50/60 Hz, 0.8A; Output: 12V 2A)
  • Owner’s manual
NIAP certified TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332221827
TechnologyDisplayPort
VIDEO
Max Supported Video Resolution3840 x 2160 @ 30Hz
Max Supported Color Depth36-bit Deep Color
Chroma Sub Sampling4:4:4
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.3A
AC Power Adapter Output Specs (V / A)12V / 3A
AC Power Adapter Cord Length (ft.)5
AC Power Adapter Cord Length (m)1.5
Voltage Compatibility (VAC)100; 110; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Redundancy - Dual Power InputsNo
OUTPUT
Frequency Compatibility50 / 60 Hz
POWER
Power Source TypeAC Adapter
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports4
PC/Server ConnectionsDisplayPort; USB
Side A - Connector 13.5MM (FEMALE)
Side A - Connector 2(2) DISPLAYPORT (FEMALE)
Side A - Connector 3(3) USB A (FEMALE)
Side B - Connector 13.5MM (FEMALE)
Side B - Connector 2(2) DISPLAYPORT (FEMALE)
Side B - Connector 3(2) USB B (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceDisplayport
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceDisplayport
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x4) GREEN / PORT SELECTION, (x4) BLUE / CAC/EDID (PUSH-BUTTON), (x2) GREEN / VIDEO CONSOLE, (x1) GREEN / CAC CONSOLE
PHYSICAL
ColorBlack
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)4.00 x 11.12 x 15.12
Shipping Weight (lbs.)4.00
Unit Dimensions (hwd / in.)2.700 x 12.570 x 6.700
Unit Packaging TypeBox
Unit Weight (lbs.)3
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range4° to 140°F (-20° to 60°C)
Relative Humidity0-80% non-condensing
COMMUNICATIONS
IP Remote Access  No
FEATURES & SPECIFICATIONS
USB SpecificationUSB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps)
NIAP-Certified Secure  Yes
Number of Users1
On-Screen Display (OSD)No
Port SelectionPushbutton
Displayport Specification1.2
Driver RequiredNo
Common Access Card (CAC) SupportYes
REMOTE ACCESS
Modem PortNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; UL; cUL
Product ComplianceNIAP PP3.0; RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Ask a Question

Accessories

Audio Video Cables

  Model Number Description
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 1 ft. (0.31 m) UR022-001 UR022-001 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 1 ft. (0.31 m)

Accessories

  Model Number Description
DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M) + DP (M/M), 4K, 6 ft. (1.83 m), Black P783-006-DPU P783-006-DPU DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M) + DP (M/M), 4K, 6 ft. (1.83 m), Black
DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M) + DP (M/M), 4K, 10 ft. (3.05 m), Black P783-010-DPU P783-010-DPU DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M) + DP (M/M), 4K, 10 ft. (3.05 m), Black

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1G Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters
WEXT2G Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.