Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Dual DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + DP (M/M), 4K, 4:4:4, 6 ft., Black

Model Number: P783-006-DP New


Dual DisplayPort KVM cable kit with DP, USB A/B and 3.5 mm plugs connects your computer to a Tripp Lite B002-DP2A4 NIAP KVM.
  • Cuts cable clutter and saves money by combining essential KVM cables into just 2
  • Includes 6 ft. DisplayPort cable and 6 ft. 3-in-1 DP, USB and 3.5 mm audio cable
  • Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz
  • Supports true 4:4:4 chroma subsampling to meet latest color standards
  • Plug-and-play operation with no software required for easy, immediate installation
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

6 ft. Cables Connect Your Computer and 2 DisplayPort Monitors to a Tripp Lite NIAP KVM
This DisplayPort cable kit includes two 6-foot cables for connecting a computer with two monitors to a KVM switch. The P783-006 features DisplayPort, USB A/B and 3.5 mm audio connectors on both ends for connecting your computer to a KVM switch. The P580-006 is a DisplayPort cable with male connectors on each end. 

Specifically Designed for Select Tripp Lite KVMs to Save You Time and Money
Recommended for the Tripp Lite B002-DP2A4 NIAP KVM, the cables support DisplayPort video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with true 4:4:4 chroma subsampling. They are compatible with HDCP 2.2 and DisplayPort 1.2 standards. The P783-006 also supports USB 2.0 data transfer speeds up to 480 Mbps. By combining several different cables into one convenient kit, you cut down on unnecessary clutter and save money. 

Typical Applications

  • Connect a headless computer with dual displays to a Tripp Lite KVM switch
  • Upgrade or replace worn or lost KVM cables
  • Eliminate clutter and save money by replacing multiple cables with one new kit
  • Extend the distance between the KVM switch and computer to 6 ft.

Package Includes

  • P783-006 DisplayPort KVM cable kit, 3 in 1 (M/M), 6 ft.
  • P580-006 DisplayPort monitor cable (M/M), 6 ft.

System Requirements

  • Tripp Lite B002-DP2A4 NIAP KVM or other compatible KVM switch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332241634
INPUT
Cable Length (ft.)6
Cable Length (in.)72
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.76
ENVIRONMENTAL
Operating Temperature Range14 ~ 122F (-10 ~ 50C)
Storage Temperature Range5 ~ 140F (-15 ~ 60C)
Relative Humidity0 ~ 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 13.5MM (MALE); DISPLAYPORT (MALE); USB A (MALE)
Side A - Connector 2DISPLAYPORT (MALE)
Side B - Connector 13.5MM (MALE); DISPLAYPORT (MALE); USB B (MALE)
Side B - Connector 2DISPLAYPORT (MALE)
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160 @60Hz
Displayport Specification1.2
HDCP Specification2.2
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyDisplayPort; USB
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

KVM Switches
  Model Number Description
B002-DP2A4 | KVM Switches B002-DP2A4 Secure KVM Switch, Dual Monitor, DisplayPort to DisplayPort - 4-Port, 4K, NIAP PP3.0 Certified, Audio, TAA

Resources & Downloads

support icon

Do you own a
P783-006-DP

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.