Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Reversible USB "A" connector plugs in any direction

  • 1-ft. (0.31 m), USB 2.0, A/B Peripheral device cable
  • Universal, Reversible "A" connector allows plugging in any direction

Overview

The UR022-001 USB 2.0 A/B device cable with Universal / Reversible "A" connector meets or exceeds USB 2.0 specifications. No guessing on how to plug into the computer or hub port because it connects in either direction. Backward compatible with older USB 1.1 applications as well. USB 2.0 cabling include superior foil shielding for reliable, error-free data communications. The data transfer rates of USB 2.0 (up to 480 Mbps) make them perfect for multimedia applications. Features nickel-plated connectors and gold-plated copper contacts for superior conductivity. The cable is manufactured with molded connectors and integral strain relief for extra durability and long life.

Features

  • 1-ft. (0.31 m), USB 2.0 A-Male to B-Male, with Universal / Reversible "A" connector
  • USB 2.0 compliant, to 480Mbps transfer rates
  • Backward compatible with previous USB generations
  • Gold plated contacts and molded ends provide a lifetime of use
  • 28AWG Data Pair, 24AWG Power pair

System Requirements

  • Any USB device requiring a USB cable
  • USB2.0 performance only when used with USB2.0 device and USB2.0 controller

Package Includes

  • Universal Reversible USB 2.0 A-Male to B-Male Device Cable - 1-ft. (0.31 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332182029
TechnologyUSB 2.0 (High Speed)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1REVERSIBLE USB A (MALE)
Side B - Connector 1USB B (MALE)
Connector StyleStraight
PHYSICAL
Cable Jacket ColorBlack
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 9.00
Shipping Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.