Part Number: B002-HD1AC4 TAA
NIAP-certified KVM switch lets you swap between 4 computers with government- and military-level security and data protection.
- Safely and securely switches between 4 isolated computers with different security levels
- Certified to NIAP/Common Criteria Protection Profile for Peripheral Sharing Switches V3.0
- Common Access Card (CAC) port supports biometric and other smart card readers
- Supports UHD resolutions up to 4K @ 30 Hz (3840 x 2160) for crystal-clear video
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Management Software
Administrative management of the KVM is accomplished through the Administration and Security Management 1.2 utility. This is a free download (see the Support Tab at the top of this page) which provides management of user credentials, CAC device management, logs, EDID locking and restoring factory defaults. The Admin and Security Management 1.2 utility is available for Windows only. For managing MAC computers connected to the KVM, settings must be applied through a Windows PC.
Features
4-Port KVM Switch, HDMI to DisplayPort, for Applications That Demand Secure Networks
This 4K HDMI KVM switch is recommended for any government, military, financial or healthcare environment where tight security of sensitive data is of utmost importance in a world of constantly changing cyberthreats. Each KVM port is an electronically isolated channel, making it impossible for data to be transferred between connected computers through the KVM. The single-monitor switch supports crystal-clear UHD video resolutions up to 4K at 30 Hz (3840 x 2160).
NIAP PP3.0 Certified to Meet Today’s Top Information Assurance Standards
This KVM switch is certified by NIAP (National Information Assurance Partnership), which is operated by the National Security Agency (NSA), to the latest Common Criteria Protection Profile for Peripheral Sharing Switches Version 3.0. Discrete processing paths to each connected system prevent data leakage, transfer and crosstalk between adjacent ports. Peripheral isolation enables data to flow from device to host only.
Top-of-the-Line Security Features Keep Your Data Safe
Special protection prevents re-programming or re-reading firmware, so the switch’s KVM logic remains unaltered. The keyboard buffer clears automatically after data transmission, ensuring no information is left stored. Plus, you can only access connected computers via buttons on the switch’s panel. Other port-switching methods, such as On-Screen Display (OSD) and Hotkey Commands, have been excluded to further ensure data integrity.
CAC Port Supports Biometric and Other Smart Card Readers
The Common Access Card port supports smart cards, scanners and biometric readers, including fingerprint readers, to bolster security. You may assign and register specific peripherals to the CAC port, providing a secure connection for user authentication.
Anti-Tampering Protection Prevents Physical Breeches
If the housing is opened, internal anti-tamper switches will disable the unit, causing it to become inoperable and the front-panel LEDs to flash repeatedly. Seals on the enclosure will provide visual evidence of tampering.
Maintains Constant Keyboard and Mouse Emulation for Smooth No-Delay Switching
Full USB device filtering ensures support for keyboard and mouse only. This KVM switch also supports secure video emulation and EDID learning, which prevents unwanted data from transmitting through the DDC lines. Both keyboard/mouse and video emulation controllers restrict discovery of newly connected peripherals or monitors during switching operations, shielding your computers from potential vulnerabilities.
Accessory Cable Kits - P783-006-U & P783-010-U (Sold Separately)
Designed specifically for the B002-HD1AC4 NIAP KVM, these KVM cable kits help cut down on unnecessary clutter and save you money by combining all cables into one convenient kit. These cables are compatible with HDCP 2.2 and DisplayPort 1.2 standards while also supporting USB 2.0 data transfer speeds up to 480 Mbps.
TAA-Compliant for GSA Schedule Purchases
The B002-HD1AC4 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- HDMI monitor
- Wired USB mouse/keyboard with no internal hub or composite device functions (wireless mouse/keyboard not supported)
- Computer with DisplayPort and USB port (USB 2.0 required for CAC support)
- Computer and speakers with 3.5 mm stereo audio port (optional)
- Windows, Mac, Linux or any other major operating system
Package Includes
- B002-HD1AC4 Secure 4-Port NIAP PP3.0-Certified HDMI-to-DisplayPort KVM Switch
- External power supply w/NEMA 1-15P plug & 5 ft. cord (Input: 100-240V, 50/60 Hz, 0.8A; Output: 12V 2A)
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332221971 |
Technology | DisplayPort; HDMI |
VIDEO
Max Supported Video Resolution | 3840 x 2160 @ 30Hz |
Max Supported Color Depth | 36-bit Deep Color |
Chroma Sub Sampling | 4:4:4 |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.3A |
AC Power Adapter Output Specs (V / A) | 12V / 3A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Redundancy - Dual Power Inputs | No |
POWER
Power Source Type | AC Adapter |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 4 |
PC/Server Connections | DisplayPort; USB |
Side A - Connector 1 | 3.5MM (FEMALE) |
Side A - Connector 2 | HDMI (FEMALE) |
Side A - Connector 3 | (3) USB A (FEMALE) |
Side B - Connector 1 | 3.5MM (FEMALE) |
Side B - Connector 2 | DISPLAYPORT (FEMALE) |
Side B - Connector 3 | (2) USB B (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | Displayport |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | HDMI |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x4) GREEN / PORT SELECTION, (x4) BLUE / CAC/EDID (PUSH-BUTTON), (x1) GREEN / VIDEO CONSOLE, (x1) GREEN / CAC CONSOLE |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Shipping Weight (lbs.) | 0.00 |
Unit Dimensions (hwd / in.) | 1.760 x 12.570 x 6.700 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 2.45 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 4° to 140°F (-20° to 60°C) |
Relative Humidity | 0% to 80%, Non-Condensing |
COMMUNICATIONS
IP Remote Access | No |
FEATURES & SPECIFICATIONS
USB Specification | USB 1.1 (up to 12 Mbps) |
NIAP-Certified Secure | Yes |
Number of Users | 1 |
On-Screen Display (OSD) | No |
Port Selection | Pushbutton |
Driver Required | No |
Common Access Card (CAC) Support | Yes |
REMOTE ACCESS
Modem Port | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; UL; cUL |
Product Compliance | NIAP PP3.0; RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. |
USB Cables
Model Number | Description | |
---|---|---|
U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) |
Accessories
Model Number | Description | |
---|---|---|
P783-006-U | DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M), 4K, 4:4:4, 6 ft. (1.83 m), Black | |
P783-010-U | DisplayPort KVM Cable Kit - DP, USB, 3.5 mm Audio (3xM/3xM) + USB (M/M), 4K, 4:4:4, 10 ft. (3.05 m), Black |
Documents & Downloads
Documentation
Useful Web Pages
Product Videos
- NIAP-Certified Secure KVM Switch Demo
https://tripplite.eaton.com/video/niap-certified-secure-kvm-switch-demo/50009
Product Images