Part Number: U442-DOCK7D-B
- Utilizes MST Mode to extend a desktop at 720p resolution across HDMI, DisplayPort and VGA monitors simultaneously
- Mirrors 1080p video across HDMI, DisplayPort and VGA monitors simultaneously
- Supports 20V 5A (100W) power output for fast-charging large-capacity mobile devices
- Connects you to a wired 10/100/1000 Ethernet network when no Wi-Fi is available
- USB-C, USB-A and memory card ports allow connection of flash drives and other peripherals
- 3-year limited warranty
Important Note
The initial connection of the U442-DOCK7D-B must be made with an account on the host system which has administrative rights (allowing for the installation of the embedded drivers). U442-DOCK-Series products with USB ports share current limitation of 2.4-2.8 A. Exceeding the current limitation will cause the overload protector to enable and make the display flicker.
Features
- 4K HDMI
- 4K DisplayPort
- 1080p VGA
- RJ45 Gigabit Ethernet
- (2) USB 2.0
- (2) USB 3.2 Gen 1
- USB 3.2 Gen 1 with 5V 1.5A (7.5W) charging
- USB-C PD 3.0 Charging up to 20V 5A (100W)
- USB-C 3.2 Gen 1 data
- 3.5 mm audio/headphone jack
- SD and Micro SD card slots
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
- Display device with DisplayPort, VGA and/or HDMI input
Note: It is recommended that the host PC allows for administrator access when connecting the dock for the first time. This allows for the built-in drivers to install in the background correctly. Failure to allow this connection to occur properly can result in device malfunctions including unresponsive ports, video transmission failure and inability to connect to a wired Ethernet network.
Package Includes
- U442-DOCK7D-B USB-C Dock, Triple Display, Black
- USB-C cable (M/M), 11-inch (0.27m)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332250698 |
Product Type | Docking Station |
Technology | Cat5/5e; Cat6; DisplayPort; HDMI; Stereo Audio; USB 3.x |
Country/Region | Global |
Host Connector | USB C (MALE) |
VIDEO
Video Input | USB C (MALE) |
Video Output | DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE) |
Number of Monitors Supported | 3 |
Video Ports | DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE) |
Video Ports Details | DisplayPort 1.2; HDMI 1.4; HDCP 1.4 |
Resolutions Supported |
|
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K) |
Max Supported Video Resolution | HDMI/DP: 4096 x 2160 @30Hz, VGA: 1920 x 1080 @60Hz |
Recommended Cabling | |
Extended Mode | Yes |
Extended Mode Details | Extend the Host Computer's Desktop Across Three Connected Displays with MST Mode
The U442-DOCK7D-B supports both SST (Single Stream Transport) and MST (Multi Stream Transport) for transmitting video across multiple displays. Extend your desktop across three connected displays for increased productivity. The following video output combinations are supported:
MST Mode:
Single Output: 1x HDMI (4K/30 Hz); 1x DisplayPort (4K/30 Hz); 1x VGA (1080p/60 Hz)
Dual Output: 1x HDMI (1080p/60 Hz) + 1x DisplayPort 1080p/60 Hz); 1x HDMI (1080p/60 Hz) + 1x VGA (1080p/60 Hz); 1x DisplayPort (1080p/60 Hz) + 1x VGA (1080p/60 Hz)
Triple Output: 1x HDMI (720p/60 Hz) + 1x DisplayPort (720p/60 Hz) + 1x VGA (720p/60 Hz)
Note: Video output quantity and quality is dictated by the host computer's graphic card and ability to support MST mode. Not all laptops are capable of transmitting video to its primary screen and three connected displays. If three connected displays are desired then the local screen needs to be turned off under the computer's video settings. Mac OS does not support MST mode and only supports SST mode for transmitting mirrored video content to connected displays.
|
Mirror Mode | Yes |
Mirror Mode Details | Create Multiple Display Installations with Mirrored Video Content
The U442-DOCK7D-B supports both SST (Single Stream Transport) and MST (Multi Stream Transport) for transmitting video across multiple displays. Video content can be mirrored across up to three connected displays under SST Mode. The following video combinations are supported:
SST Mode:
Single Output: 1x HDMI (4K/30 Hz); 1x DisplayPort (4K/30 Hz); 1x VGA (1080p/60 Hz)
Dual Output: 1x HDMI (4K/30 Hz) + 1x DisplayPort (4K/30 Hz); 1x HDMI (1080p/60 Hz) + 1x VGA (1080p/60 Hz); 1x DisplayPort (1080p/60 Hz) + 1x VGA (1080p/60 Hz)
Triple Output: 1x HDMI (1080p/60 Hz) + 1x DisplayPort (1080p/60 Hz) + 1x VGA (1080p/60 Hz)
Note: Video output quantity and quality is dictated by the host computer's graphic card. Not all laptops are capable of transmitting video to its primary screen and three connected displays. If three connected displays are desired then the local screen needs to be turned off under the computer's video settings. Mac OS does not support MST mode and only supports SST mode for transmitting mirrored video content to connected displays. |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | No |
Chroma Sub Sampling | 4:4:4 |
EDID Support | No |
DisplayPort Alt Mode | Yes |
DSC Support | Yes |
AUDIO
Audio Ports | 3.5MM (FEMALE) |
Audio Ports Details | 1x 3.5mm Combo Stereo Audio / Microphone Jack |
Audio Specification | 3.5mm combo stereo audio/microphone jack supports 48KHz and CTIA sound. HDMI, DisplayPort and VGA video ports can output sound by choosing desired output from PC's sound settings. |
DATA
Data Ports | (1) USB C (FEMALE); (5) USB A (FEMALE) |
Data Ports Details | (1) USB-C - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 1 (5 Gbps); (3) USB-A - USB 2.0 |
NETWORK
Network Ports | RJ45 (FEMALE) |
STORAGE
Card Slots | SD (FEMALE); MICRO SD (FEMALE) |
Card Slots Details | SD 3.0 Memory Card slots (SD and MicroSD) can be used simultaneously |
INPUT
Bus Powered | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Consumption (Watts) | 18.00 |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 15 |
Ports | 1 |
Ports Detail | Connect to a Gigabit Ethernet network using Cat6 cabling (such as Tripp Lite's N201-Series, sold separately). |
Dock Connectors | (2) USB-C, USB-C PD Charging, (2) USB-A 3.0, USB-A 3.0 BC 1.2, (2) USB-A 2.0,HDMI, DisplayPort, VGA, RJ45, MICRO SD, SD, 3.5mm |
Side A - Connector 1 | USB C (FEMALE) |
Side B - Connector 1 | 3.5MM (FEMALE) |
Side B - Connector 2 | (3) USB 3.0 A (FEMALE); (2) USB A (FEMALE) |
Side B - Connector 3 | DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE) |
Side B - Connector 4 | MICRO SD (FEMALE); SD (FEMALE) |
Side B - Connector 5 | RJ45 (FEMALE) |
Side B - Connector 6 | (2) USB C (FEMALE) |
Connector Plating | Nickel |
Connector Type | Molded |
Connector Style | Angled; Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power (Blue), RJ45: White (Connected), Amber (Data) |
CHARGING
Number of Charging Ports | 7 |
Total Charging Watts | 100 |
Charging Port Type | (5) USB A (FEMALE); (2) USB C (FEMALE) |
Charging Ports | USB-C: 100W (20V 5A) Power Delivery (PD 3.0); USB-A: 5V 1.5A (7.5W) |
Charging Ports Details |
|
Charging Ports / Amps | 1.5A; 5A |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Outer Diameter (OD) | 4.2mm |
Cable Length (ft.) | 0.89 |
Cable Length (in.) | 10.66 |
Total Number of Ports | 14 |
Shipping Dimensions (hwd / in.) | 1.57 x 15.16 x 4.72 |
Unit Dimensions (hwd / in.) | 0.740 x 13.780 x 2.910 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.55 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | USB: 5V/1.5A (7.5W), USB-C: 20V/5A (100W) |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 6 |
USB Specification | USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps) |
Data Transfer Rate | (2) 480 Mbps; (4) 5 Gbps |
Integrated/Removable Cable | Yes |
MST Support | Yes |
Multi-Resolution Support | Yes |
Cable Compatibility | Cat6 Patch Cables; 4K HDMI Cables; 4K DisplayPort Cables; 1080p VGA Cables; USB-A and USB-C Cables |
Ethernet Support | Yes |
UASP Support | No |
Auto MDIX Support | Yes |
Full Duplex Support | Yes |
Suspend Mode Support | Yes |
Remote Wakeup Support | Yes |
SD Card Specification | SD; Micro SD |
Displayport Specification | 1.2 |
HDCP Specification | 1.4 |
Driver Required | Yes |
Recommended Category Cable | Cat6 Cables |
Security Lock | Yes |
Built-in Cable Management | Yes |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
Product Certifications | ICES (Canada); NOM (Mexico) |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) | |
N201-006-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) |
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White |
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-003-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-006-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. | |
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
USB Cables
Model Number | Description | |
---|---|---|
M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) | |
U038-003-GY-MAX | Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 3 ft. (0.91 m) | |
U322-003 | USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 3 ft. (0.91 m) | |
U325X-006 | USB 3.2 Gen 1 SuperSpeed A/A Cable (M/M), Black, 6 ft. (1.83 m) | |
U420-003 | USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images