Part Number: HTSWIVEL6
This Model has been retired and has not been replaced. An Owner's Manual and other information for the HTSWIVEL6 is available on the model support page
Overview
Features
- 6 rotatable outlets allow for easier plug connection and removal
- 1500 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- 1 set of surge-protected Type F gold coaxial connectors (with included 6 ft. coaxial cable) safeguard components on cable, satellite or antenna line (2.2GHz bandwidth)
- 1 set of surge-protected tel/modem connectors (with included 6 ft. phone cord) safeguard personal video recorders (PVRs) on a single dial-up line
- 2 diagnostic LEDs alert user to protection and grounding status
- High-impact plastic housing (black) stands up to the most demanding environments
- Direct plug-in design converts two outlets into six by pluggin into any wall outlet
- $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332138279 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Length Details | Direct Plug-In |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 60000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Rotatable |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1500 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression |
UL1449 Let Through Rating | 400, 500, 500 |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details | 1 line |
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 1 line |
Network (Ethernet) Protection | No |
Telephone/DSL Protection | Yes |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Housing Color | Black |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | 29mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 7.60 x 2.40 x 5.80 |
Shipping Weight (lbs.) | 1.00 |
Unit Dimensions (hwd / in.) | 6.250 x 4.000 x 2.250 |
Unit Weight (lbs.) | 0.6 |
FEATURES & SPECIFICATIONS
Rotatable Outlets | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Questions & Answers
How To Identify The Problem When An Audio/Video Surge Protector Input Voltage Display Is Not Working
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images