Part Number: SWIVEL6
- 3 rotatable outlets
- 3 stationary, side facing outlets
- Direct plug-in design
- 1200 joule rating
- Diagnostic LEDs
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $20,000 Ultimate Lifetime Insurance
Overview
Features
- 3 rotatable outlets and 3 stationary side facing outlets, allow for easier plug connection and removal
- 1200 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- 2 diagnostic LEDs alert user to protection and grounding status
- High-impact plastic housing (black) stands up to the most demanding environments
- Direct plug-in design converts two outlets into six by plugging into any wall outlet
- $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332138231 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Length Details | Direct plug-in |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Rotatable, Stationary |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1200 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 500, 500, 500 |
EMI / RFI Filtering | Up to 20 dB |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | No |
Housing Color | Black |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | 29mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 6.02 x 4.45 x 20.30 |
Shipping Weight (lbs.) | 0.74 |
Unit Dimensions (hwd / in.) | 5.790 x 4.330 x 1.800 |
Unit Weight (lbs.) | 0.6 |
FEATURES & SPECIFICATIONS
Rotatable Outlets | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 42 (Canada); NOM (Mexico); UL 1449; UL 497A; UL 1363 |
Product Compliance | FCC Part 68; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $20,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- SWIVEL6 Protect It! Surge Suppressor
https://tripplite.eaton.com/video/swivel6-protect-it-surge-suppressor/60582
Product Images