Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$28.79 Avg. Price
  • 6 outlets
  • Illuminated on/off switch
  • 15-amp circuit breaker
  • 15-ft. (4.57 m) power cord
  • Keyhole mounting slots

Overview

The Power It!® PS615 power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. Includes six NEMA 5-15R outlets, 15-foot (4.6-meter) AC power cord and keyhole mounting slots. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features illuminated power switch and 15A integrated circuit breaker to prevent dangerous overloads.

Features

  • 6 outlets
  • 15-ft. (4.57 m) cord
  • 15 amp resettable circuit breaker
  • Can accommodate 1 large transformer plug without covering remaining outlets, 3 total transformers
  • Keyhole support for wall mounting
  • Lighted power switch
  • 120V AC, 50/60Hz electrical compatibility
  • UL certification

Package Includes

  • PS615 power strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175557
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload Protection15A circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
PHYSICAL
ColorLight Gray
Material of ConstructionPlastic
Power Cord ColorLight Gray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between slots = 101mm, distance between slot height = 28mm
Outlets Measurement (Center to Center)1.12 in.
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)13.10 x 2.00 x 6.00
Shipping Weight (lbs.)2.00
Unit Dimensions (hwd / in.)10.800 x 1.850 x 1.230
Unit Weight (lbs.)1.6
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.