Part Number: TLP4BK
- 4 side-mounted outlets (including 2 transformer-friendly outlets)
- Direct plug-in design
- 720 joule rating
- Diagnostic LEDs
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $10,000 Ultimate Lifetime Insurance
Overview
The TLP4BK Surge Suppressor has four side-mounted outlets (including two transformer-friendly outlets), a convenient direct plug-in design and diagnostic LEDs. The unit has a surge suppression rating of 720 joules to handle the strongest surges.
Features
- 4 side-mounted outlets allows easier plug connection and removal (including 2 transformer-friendly outlets)
- Direct plug-in design converts two outlets into four by plugging in to any wall outlet
- Surge suppression rating: 720 joules
- EMI/RFI noise filtering
- Diagnostic LEDs indicate protection present & ground present
- $10,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332138392 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Length Details | Direct plug-in |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (4) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Side-mounted |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protection" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 720 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 500V |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 6.70 x 1.50 x 2.80 |
Shipping Weight (lbs.) | 0.40 |
Unit Dimensions (hwd / in.) | 5.000 x 2.200 x 1.600 |
Unit Weight (lbs.) | 0.36 |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $10,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images