Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$23.32 Avg. Price
Swivel surge protector with USB safeguards your home/office electronics against dangerous surges, spikes and line noise.
  • Rotating outlets accommodate bulky transformers without blocking other outlets
  • 1200 joules protect your valuable electronics against dangerous surges/spikes/line noise
  • Direct plug-in design (no power cord) for easy transport in briefcase or luggage
  • 2 USB ports share 3.1A for fast charging of phone, laptop and other mobile devices

Features

Swivel Surge Protector with USB Safeguards Your Sensitive Electronics
Ideal for your home or office workstation, this Protect It!® 6-outlet swivel surge protector features a surge protection rating of 1200 joules to defend your sensitive electronic components against even strong power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the SWIVEL6USB protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
6 Outlets Accept a Wide Range of Electronic Devices
The direct plug-in design converts two standard wall outlets into six. Plug your PC, printer, scanner, router, modem, television, stereo receiver and other home/office electronics into six NEMA 5-15R AC outlets to protect them against dangerous surges, spikes and line noise.
2 USB Ports Share 3.1 Amps of Charging Power
Dual USB-A ports are available for charging your smartphone, tablets and other USB mobile devices, which are also protected from the damaging effects of surges, spikes and line interference.
Rotating Outlets Help Accommodate Bulky Transformers
Three of the six outlets rotate 90 degrees to allow great flexibility in placing connected devices or accepting bulky transformers without blocking adjacent outlets.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems. This swivel surge protector with USB filters out disruptive line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better with longer lifespans.
Includes the Latest Safety Features
An integrated 15A circuit breaker protects all outlets and automatically cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. Diagnostic LEDs confirm your wall outlet is properly grounded and your connected equipment is protected. The 6-outlet swivel surge protector conforms to current UL 1449 3rd Edition and cUL (Canada) safety standards. Its high-impact black plastic housing is designed to endure in demanding environments.
Lifetime Warranty, $20K Ultimate Lifetime Insurance and Environmentally Responsible Design
The SWIVEL6USB comes with a lifetime warranty and $20,000 of Ultimate Lifetime Insurance for any connected components damaged by a power surge (U.S., Canada and Puerto Rico only). It’s manufactured in compliance with strict RoHS specifications.

Package Includes

  • SWIVEL6USB Protect It! 6-Outlet Surge Protector with 3 Rotatable Outlets – Direct Plug-In, 1200 Joules, 2 USB Ports
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210944
Product TypeSurge Protector
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect plug-in
Voltage Compatibility (VAC)120
Maximum Surge Amps60000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Outlet OrientationRotatable
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status
CHARGING
Number of Charging Ports2
Total Charging Watts15.5
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(2) 3.1A
Overcharge ProtectionNo
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1200
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating800, 800, 800
EMI / RFI Filtering  150 kHz to 100 mHz
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorNo
Housing ColorBlack
Mounting Holes or SlotsNo
Outlets Measurement (Center to Center)29mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)7.56 x 4.49 x 2.28
Shipping Weight (lbs.)0.72
Unit Dimensions (hwd / in.)5.470 x 3.940 x 2.280
Unit Weight (lbs.)0.53
FEATURES & SPECIFICATIONS
Rotatable OutletsYes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 42 (Canada); NOM (Mexico); UL 1449; UL 497A; UL 1363
Product ComplianceFCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$20,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.