Part Number: SU5000XFMRT2U
This Model has been retired and replaced by SU6000XFMR2UTAA. An Owner's Manual and other information for the SU5000XFMRT2U is available on the model support page
Overview
SU5000XFMRT2U step-down isolation transformer converts 208V input from generator, utility or UPS high-voltage source to 120V low-voltage output. 208V 30A input plug with 10-foot (3.1 meters) AC cord connects to L6-30R socket. 12 NEMA 5-15/20R output receptacles accommodate 5-15P or 5-20P equipment plugs. Built-in L6-30R outlet supports high-voltage output. Supports 2U rack-mount installation with included brackets for 4-post enclosures. Supports 2-post rack-mount installation with optional 2POSTRMKITWM. Supports upright tower installation with 2-9USTAND.
Features
- Step-down/isolation transformer converts high voltage 208V input from generator, utility or UPS to low voltage 120V output
- 5kVA/5,000 watt power handling capacity
- L6-30P input plug
- 10-ft. (3.05 m)/10 gauge input line cord
- 12 built-in NEMA 5-15/20R output receptacles accept common 5-15P and 5-20P equipment plugs. Built-in L6-30R outlet supports high voltage output.
- 4 built-in 20A circuit breakers protect against overload conditions
- Included mounting accessories support 2U installation in 4 post rack enclosures with a max depth requirement of only 20.75 inches
- Optional 2POSTRMKITWM enables 2 post relay-rack installation
- Optional 2-9USTAND accessory enables upright tower installation
Specifications
OVERVIEW
UPC Code | 037332122087 |
Accessory Type | Isolation Transformer |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 208V AC |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 208V 30A |
Maximum Input Amps | 24 |
Input Connection Type | NEMA L6-30P |
Voltage Compatibility (VAC) | 120 |
Input Frequency | 60 Hz |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 5000 |
Output Receptacles | (12) 5-15/20R; (1) L6-30R |
Output Nominal Voltage | 120/208V AC |
Overload Protection | Includes 4 built-in 20A circuit breakers. Each breaker protects 3 5-15/20R outlets each. |
PHYSICAL
Material of Construction | Steel |
Form Factors Supported | Rack/Tower (2U) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Minimum Required Rack Depth (inches) | 24 |
Shipping Dimensions (hwd / in.) | 8.60 x 19.90 x 23.40 |
Shipping Weight (lbs.) | 74.50 |
Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 20.750 |
Unit Weight (lbs.) | 63.5 |
ENVIRONMENTAL
Relative Humidity | 0-95% (non-condensing) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Images