Part Number: SU3000LCD2UHVTF
- Offers protected 208V and 120V network-grade output power for critical IT applications
- Zero transfer time between on-line and battery modes for uninterrupted operation
- UPS + step-down transformer offer power protection of both 208V and 120V network devices
- Optional external battery packs provide additional runtime for extended-run applications
- Optional WEBCARDLXE network interface required to use Auto Probe feature
- 2-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Features
Specifications
OVERVIEW
UPC Code | 037332241719 |
UPS Type | On-Line |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 14.97A |
Nominal Input Voltage(s) Supported | 208V AC |
UPS Input Connection Type | L6-20P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 208V 20A |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 2700 |
Output Capacity (kW) | 2.7 |
Output Capacity Details | OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 3 minutes, 150% for 30 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits). |
Power Factor | 0.9 |
Crest Factor | 3:1 |
Nominal Voltage Details | IMPORTANT! Please ensure the UPS is configured for 208V output when used with the included step-down transformer module |
Frequency Compatibility | 60 Hz |
Frequency Compatibility Details | IMPORTANT! Please ensure the UPS is configured for 60Hz output when used with the included step-down transformer module |
Output Voltage Regulation (Line Mode) | +/- 2% |
Output Voltage Regulation (Economy Line Mode) | +/- 10% |
Output Voltage Regulation (Battery Mode) | +/- 2% |
Load Management Receptacles | Two switchable outlet load banks (2 NEMA 6-15/20R outlets per bank) |
Output Circuit Breakers | Included 2U transformer module includes four 20A 120V circuit breakers (each protects 3 NEMA 5-15/20R outlets). |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V; 208V |
Output Receptacles | (12) 5-15/20R; (6) 6-15/20R; (2) L6-20R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 5 min. (2700W) |
Runtime Half Load (min.) | 13.5 min. (1350W) |
Expandable Runtime | Yes |
External Battery Pack Compatibility | BP72V18-2US (multi-pack compatible) |
DC System Voltage (VDC) | 72 |
Battery Recharge Rate (Included Batteries) | 3.0 hours from 10% to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | RBC72S |
Battery Replacement Description | Hot-swappable, replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Online, double-conversion power conditioning |
Overvoltage Correction | 2% output voltage regulation during overvoltages to 288 |
Undervoltage Correction | 2% output voltage regulation during undervoltages to 160V (100% load), 130V (70% load), 100V (30% load) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Interactive front-panel LCD interface reports UPS operating mode, detailed UPS status and site-power information; LCD interface also enables a variety of advanced UPS setup and configuration options |
Switches | 5 front panel switches: On/Off, Up, Down and Escape |
Alarm Cancel Operation | Power-fail alarm can be silenced by following on-screen prompts |
Audible Alarm | Audible alarm indicates power failure, low battery, overload and fault |
LED Indicators | 4 front panel LEDs: AC input (green), AC output (green), Battery (yellow), Fault (red) |
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression Details | Single line dialup / network dataline protection included |
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 570 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Rackmount |
Rack Height | 4U |
Cooling Method | Fan |
Included Mounting Accessory Description | 4 post installation accessories included (2 sets) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 28 |
Minimum Required Rack Depth with External Battery Pack (cm) | 77 |
Minimum Required Rack Depth with External Battery Pack (in.) | 30.25 |
Minimum Required Rack Depth without External Battery Pack (cm) | 74 |
Minimum Required Rack Depth without External Battery Pack (in.) | 29.25 |
Optional Mounting Accessory Notes | Quantity two 2POSTRMKITWM accessories are required for 2 post rackmount installation; Quantity one 2-9USTAND accessory required for upright tower installation |
Primary UPS Depth (mm) | 616 |
Primary UPS Height (mm) | 177 |
Primary UPS Width (mm) | 440 |
Shipping Dimensions (hwd / in.) | 37.75 x 40.00 x 48.00 |
UPS Housing Material | Metal |
UPS Power Module Dimensions (hwd, in.) | 6.96 x 17.34 x 24.25 |
UPS Power Module Weight (kg) | 60.70 |
UPS Power Module Weight (lbs.) | 133.82 |
Unit Dimensions (hwd / in.) | 6.960 x 17.320 x 24.250 |
Unit Weight (lbs.) | 133.820 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 5 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 933 |
AC Economy Mode BTU / Hr. (Full Load) | 588 |
AC Mode Efficiency Rating (100% Load) | >90% |
AC Economy Mode Efficiency Rating (100% Load) | >95% |
Online Mode Heat Dissipation (BTU/Hr) @ Full Load | 933 |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 1399 |
Audible Noise | <50dB at front side 1M |
COMMUNICATIONS
Network Management Cards | WEBCARDLXE |
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions; DB9 port supports RS232 plus assignable contact closure pin functions for On-battery, On bypass, Output-on and Low-battery conditions and remote Shutdown, Output-off, Reboot and Power-toggle operations |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB and DB9 cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network Management Card Description | Network management card optional |
Communications Interface | Contact closure; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | No transfer time (0 ms.) in online, double-conversion mode; 4 ms. transfer time during economy mode operation |
Low Voltage Transfer to Battery Power (Setpoint) | 160V (100% load), 140V (66% load), 120V (33% load) |
High Voltage Transfer to Battery Power (Setpoint) | 288V |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time; Auto Probe Monitoring (requires WEBCARDLXE) |
Green Energy-Saving Features | High efficiency economy mode operation; Individually controllable load banks |
Grounding Details | Back panel grounding lug included |
APPLICATIONS
UPS Applications | High-End Desktop/Small Network |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 1778 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP72V18-2US | External 72V 2U Rack/Tower Battery Pack for Select UPS Systems (BP72V18-2US) |
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
RBC72S | Replacement Battery Cartridge for Select 72V SmartOnline UPS Systems |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU12IEC | 1.9-3.8kW Single-Phase 120–240V Basic PDU, 14 Outlets (12 C13 & 2 C19), C20 16A Input, 1U Rack-Mount | |
PDUBHV20 | 3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P011-006 | Computer Power Cord, NEMA L6-20P to C13 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P039-001-2 | Power Extension Cord/Splitter, NEMA L6-20P to 2x NEMA L6-20R Y Splitter, Heavy-Duty - 20A, 250V, 10 AWG, 1 ft. (0.31 m), Black | |
P040-006 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black | |
P040-010 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black | |
P040-012 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 12 ft. (3.66 m), Black | |
P040-014 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 14 ft. (4.27 m), Black |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Accessories
Model Number | Description | |
---|---|---|
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components | |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX6009UC | 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX6009UC | 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX6009UC | 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL9SW3Y3000UC | 3-Year Extended Warranty SU 2501-3000 VA UPS systems |
TL9SW5Y3000UC | 5-Year Extended Warranty SU 2501-3000 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
- SU3000LCD2UHVTF runtime chart
- PowerAlert External Battery Pack Utility (PAEBPU) – UPS Compatibility Chart
- Owner's Manual for Single-Phase Rackmount On-line UPS with Built-in LCD (Multi-language)
- Owner's Manual for SmartOnline 5kVA Transformer
- Installation Guide for Select Rackmount UPS
- Product Datasheet
Declarations of Conformity
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images