Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Security wall mount with combination lock mounts your 45–55 in. flat-panel television or monitor to the wall in portrait mode.
  • Accepts most popular flat-screen displays from 45 to 55 in. up to 110 lbs (49.9 kgs)
  • Displays in portrait mode for easy reading of menus, schedules, announcements, etc.
  • Solid steel security bar and included combo lock deters tampering and theft
  • Open architecture and built-in level enable easy cable access and accurate leveling
  • Tilts up to 10° to minimize glare and provide comfortable custom viewing angles
  • 5-year limited warranty

Features

Portrait Wall Mount Hangs Your Flat-Panel TV or Monitor on the Wall
Recommended for classrooms, conference rooms, hotels, bars, restaurants or anywhere else you may want to show off a television or monitor in portrait mode, this heavy-duty anti-theft TV wall mount is hidden out of sight behind the display for a sleek, professional appearance. It fits most flat-panel displays from 45 to 55 inches and up to 110 lbs (49.9 kgs). Mounting hardware is included.
Durable All-Metal Construction Provides Convenient Cable Access
The tilt TV wall mount is constructed from heavy-duty steel with a powder-coated black finish that resists scratches. Rear openings with smooth edges enable easy access to cables. A built-in bubble level helps ensure your display is evenly mounted. The DWTPSC4555M is designed for portrait viewing, making it ideal for menus, schedules and announcements.
Designed to Keep Your Display Safe and Secure
This security wall mount was conceived with your television or monitor's safety in mind, especially if the display is located in a public area with unguarded traffic, such as a library, classroom or hotel lobby. It comes with a solid steel security bar that slides through the mounting brackets and is secured into place with an included four-position combination lock.
Tilt Feature Lets You Adjust the Viewing Angle to Your Specifications
You can adjust the horizontal angle of your display up to 10°. This will minimize glare on the screen and allow you to customize the angle for comfortable viewing.
Complies with VESA Standards
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing industry-wide standards for products like flat-panel TVs and monitors. To comply with these standards, most manufacturers use a series of universal mounting hole patterns, measured in millimeters, on the backs of the products. Measure the vertical and horizontal distances between the holes on the back of your display or refer to your display's owner's manual to find its VESA pattern. This monitor wall mount conforms to VESA-compliant displays with any of the following standard mounting hole patterns: 200 x 100, 200 x 200, 200 x 300, 200 x 400, 200 x 500, 300 x 200, 300 x 300, 300 x 400, 300 x 500, 300 x 600, 400 x 200, 400 x 300, 400 x 400, 400 x 500 and 400 x 600.

Package Includes

  • Wall plate
  • (2) Extension brackets
  • (2) Adapter brackets
  • Security bar
  • (8) M6 x 6 screws
  • (4) M5 x 14 screws
  • (4) M6 x 14 screws
  • (4) M6 x 30 screws
  • (4) M8 x 30 screws
  • (4) M8 x 50 screws
  • (4) Washers
  • (8) Small spacers
  • (8) Large spacers
  • (6) Anchor bolts
  • (6) Concrete anchors
  • (6) D6 washers
  • (2) D8 washers
  • Safety pin
  • Hex key
  • Combination lock
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332238542
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  200x100; 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600
MotionTilt
Mounting LocationWall
Distance from Wall (in.)3.1
Minimum Screen Size (in.)45
Maximum Screen Size (in.)55
Maximum Weight Capacity (lbs.)110
Number of Displays1
Shipping Dimensions (hwd / in.)3.10 x 9.50 x 21.70
Shipping Weight (lbs.)12.30
Unit Dimensions (hwd / in.)19.700 x 26.770 x 3.100
Unit Weight (lbs.)9.9
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
Security LockYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.