Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$334.49 Avg. Price

Maintains usable 120V nominal output to sensitive electronics during severe brownouts and overvoltages. Prevents surges and spikes from damaging circuitry. Filters out potentially disruptive line noise.

  • Ideal for computers, routers, modems and home theater components
  • Corrects under- and overvoltages in 89V–147V range
  • Protects against spikes with 1440 joules of surge suppression
  • Monitors power status with front-panel diagnostic LEDs
  • Features 6 outlets: 4 NEMA 5-15R and 2 NEMA 5-20R
  • 2-year limited warranty

Overview

The LC2400 2400W 120V Power Conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power that meets ANSI C84.1 specifications. Built-in automatic voltage regulation (AVR) offers three levels of voltage stabilization that correct undervoltages as low as 89V and overvoltages as high as 147V back to regulated 120V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps keeps your equipment working through brownouts and prolonged overvoltage conditions.

A network-grade 1440-joule surge suppression rating exceeds the IEEE-587 standard for surge suppression (both categories A and B) and prevents even the strongest spikes from inflicting damage, data loss or corruption and audio/video performance problems on your connected equipment. EMI/RFI noise filtering protects your AC line from disruptive electromagnetic and radio interference.

Just connect the NEMA 5-15P plug with 6-ft. (1.83 m) cord to an AC power source, and plug up to six devices into the outlets. Four NEMA 5-15R and two NEMA 5-20R outlets accommodate a variety of connected components. You can monitor AC power, incoming voltage level and AC line status using the seven diagnostic LEDs on the front panel. The compact LC2400 fits comfortably into your computer or home theater setup.

Features

Protects Valuable Electronics

  • Supports 120V 20A 2400W intermittently and 16A 1920W continuously when connected to a 120V 20A rated circuit
  • Supports 120V 15A 1800W intermittently and 12A 1440W continuously when connected to a 120V 15A rated circuit
  • Ideal for computers, routers, modems, printers, home theater components and point-of-sale equipment
  • Connect up to 6 electronic devices to the rear outlets: 4 NEMA 5-15R and 2 NEMA 5-20R
  • 6-ft. (1.83 m) cord with NEMA 5-15P plug
  • Compact unit (7 in. high) fits comfortably into your computer or home theater setup

Automatic Voltage Regulation (AVR)

  • Monitors incoming AC power and keeps equipment working through brownouts and prolonged overvoltage conditions
  • Corrects undervoltages as low as 89V and overvoltages up to 147V

AC Line Surge Suppression

  • 1440 joules of network-grade surge suppression protects against potentially harmful power surges and spikes
  • Includes full normal (H-N) and common (N-G/H-G) line surge suppression

EMI/RFI Line Noise Filtering

  • Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment's performance

Built-In Diagnostics

  • Front-panel LEDs indicate AC power, incoming voltage level and line status
  • Rear on/off switch provides one-touch power control over all components

Package Includes

  • LC2400 2400W 120V Power Conditioner
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332040060
INPUT
Nominal Input Voltage(s) Supported120V AC
Maximum Input Amps20
Maximum Input Watts2400
Input Plug FeaturesStraight Plug
Input Frequency60 Hz
Input Plug TypeNEMA 5-15P
Input Cord DetailsOptional wireable 5-20P input plug is included for use with 120V 20A circuit applications
Input Cord Length (ft.)6
OUTPUT
Output Capacity DetailsSupports 120V 20A 2400W intermittent and 16A 1920W continuously when connected to a 120V 20A rated circuit; Supports 120V 15A 1800W intermittent and 12A 1440W continuously when connected to a 120V 15A rated circuit
Frequency Compatibility60 Hz
Output AC Waveform (AC Mode)Sinewave
Output (Watts)2400
Nominal Output Voltage(s) Supported120V
Output Receptacles(2) 5-15/20R; (4) 5-15R
Output Nominal Voltage120V
VOLTAGE REGULATION
Voltage Regulation DescriptionMaintains usable 120V nominal voltage during brownouts as low as 89VAC and over-voltages as high as 147VAC. Input voltages between 112V~127V are passed through unchanged.
Overvoltage Correction  Input voltages over 128V (+/-3V) are reduced by 10%
Undervoltage Correction  Input voltages between 111V (+/-3V) and 103V (+/-3V) are boosted by 9%.
Severe Undervoltage CorrectionInput voltages below 102V (+/-3V) are boosted by 19%.
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs7 LEDs (Very High Voltage, High Voltage, Normal Voltage, Low Voltage, Very Low Voltage, Line Fault, Line OK)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  80 dB
AC Suppression Joule Rating  1440
PHYSICAL
Material of ConstructionPlastic
Form Factors SupportedSmall Tower
Housing ColorBlack
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)7.70 x 8.70 x 10.00
Shipping Weight (lbs.)12.20
Unit Dimensions (hwd / in.)7.000 x 6.000 x 9.500
Unit Weight (lbs.)11.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$25,000 Ultimate Lifetime Insurance 

Questions & Answers

Ask a Question

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.