Part Number: IBAR12-20ULTRA
Rack-mount protection for A/V components, network hardware, retail displays, appliances, power tools and other expensive electronics against dangerous surges, spikes and line noise in IT and industrial environments.
- 2 NEMA 5-15R & 10 NEMA 5-20R outlets in isolated filter banks
- Network-grade 3840-joule surge protection rating
- Mounts into 1U of space in EIA-standard 19 in. racks
- 20A resettable circuit breaker prevents dangerous overloads
- 15-ft. (4.57 m) AC power cord with NEMA 5-20P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $25,000 Ultimate Lifetime Insurance
Features
- Protects rack-mounted network hardware, retail displays, appliances, power tools and other expensive electronics against even the strongest surges and spikes
- Recommended for network workstations, telecom systems, point-of-sale equipment and audio/video systems requiring AC line protection
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
- Exceeds IEEE 587 Category A and B surge suppression specifications
- 2 NEMA 5-15R in front, 10 NEMA 5-20R in rear
- AC outlets accept most computer, networking and telecom equipment
- Outlets arranged in 2 exclusive isolated filter banks to limit noise interaction among connected equipment
- Block disruptive EMI/RFI line noise that can cause equipment damage or data loss
- Lighted on/off switch with locking cover provides one-touch control over connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LEDs confirm power, protection and line fault status at a glance
- Conforms to current UL 1449 3rd Edition safety standards
- Mounts into 1U of space in EIA-standard 19 in. racks
- Included mounting hardware also allows installation on wall or under counter
- Long 15-ft. (4.6 m) AC power cord with NEMA 5-20P plug reaches distant outlets
- All-metal housing designed for long life
- $25,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332099235 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 150000 |
Input Plug Type | NEMA 5-20P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (2) 5-15R; (10) 5-20R |
Circuit Breaker (amps) | 20 |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Red illuminated power switch controls power to all outlets |
Diagnostic LED Details | PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green) |
Locking Switch Cover | Transparent locking switch cover prevents accidental shutoff |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 3840 |
AC Suppression Response Time | NM = 0 ns. CM = <1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
AC Suppression Surge Current Rating | 96,000 amps |
AC Suppression Components Used | Metal oxide varistors, toroidal balanced chokes and VHF capacitors |
Safe Thermal Fusing | Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences |
UL1449 Let Through Rating | 330V |
EMI / RFI Filtering | 40-80 dB |
Isolated Filter Banks | Yes |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Metal |
Power Cord Color | Black |
Form Factors Supported | 1U rackmount, 0U vertical rackmount, wallmount and under-counter mounting supported - detachable flanges can be re-configured to support a variety of additional mounting options |
Housing Color | Black |
Included Mounting Accessories | Included mounting flanges are pre-installated for 1U rackmount installation and can be re-configured to support a variety of mounting options |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | Distance between front outlets = 38.9mm; Distance between rear outlets = 40.65mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 9.20 x 2.60 x 20.30 |
Shipping Weight (lbs.) | 6.60 |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 4.000 |
Unit Weight (lbs.) | 6.3 |
Mounting Details | Includes flanges |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Images