Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

NOT for Patient-Care Vicinity – UL 1363 Medical-Grade Power Strip with 6 Hospital-Grade Outlets, 6 ft. Cord


Medical-grade power strip with long 6 ft. cord provides versatile power distribution outside of patient-care vicinities.
  • Approved for use outside of patient-care vicinities
  • Complies with UL 1363 specifications
  • 6 ft. cord with NEMA 5-15P-HG hospital-grade plug
  • Features 6 NEMA 5-15R-HG hospital-grade outlets
  • Easy to mount on a variety of surfaces
  • Exclusive, patented anti-microbial coating - 99.9% effective in inhibiting bacteria and viruses

View Full Product Details

Tripp Lite Part Number

PS-606-HG

$74.02 Avg. Price
Have a Question?
Contact Us

Overview

The PS-606-HG Medical-Grade Power Strip supplies power outside of patient-care vicinities, such as administrative areas or in resident rooms of long-term care facilities that do not use line-operated electrical equipment for diagnostic, treatment or monitoring purposes. Compliant with UL 1363 specifications, this 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and six NEMA 5-15R-HG hospital-grade outlets.

Anti-Microbial Protected with EPA Registered and FDA Compliant Silver Ionic Technology known to inhibit growth of Microbes on surfaces.

A built-in resettable 15A circuit breaker controls power to all outlets and protects the power strip against overloads. Switchless design prevents the unit from being accidentally shut off. The 6 ft. cord reaches convenient power sources.

Keyhole mounting tabs and flanges make installing this power strip easy. The all-metal housing ensures safety and is guaranteed to last a long time in demanding surroundings.

Features

Power Distribution Outside of Patient-Care Vicinities
  • Ideal for use in administrative areas and resident rooms with no line-operated electrical equipment for diagnostic, treatment or monitoring purposes
  • 120V, 50/60 Hz power strip complies with UL 1363 specifications
Versatile Medical-Grade Solution
  • 6 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • Rugged, all-metal housing for long life in demanding environments
Premium Safety Features
  • Resettable 15A circuit breaker protects against dangerous overloads
  • Switchless design prevents accidental shut-off
Ready to Use Right Out of the Box
  • Built-in keyhole mounting tabs and flanges make the PS-606-HG easy to install on a variety of surfaces
Exclusive, Patented Antimicrobial Protection
  • Silver ionic powder coating is 99.9% effective in inhibiting the growth of bacteria like C. diff and MRSA
  • Patented coating helps to reduce the risk of healthcare-acquired infections (HAIs) in hospitals and other medical environments
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.

Package Includes

    • PS-606-HG UL 1363 Medical-Grade Power Strip with six 15A Hospital-Grade Outlets and 6 ft. Cord
    • Owner’s Manual
    RoHS compliant Anti-Microbial Protected

    Specifications

    OVERVIEW
    UPC Code037332121035
    OUTPUT
    Frequency Compatibility50 / 60 Hz
    Output (Watts)1800
    Output Receptacles(6) 5-15R-HG
    Circuit Breaker (amps)15
    Overload Protection15A circuit breaker
    Transformer Accommodation(2) Yes
    Outlet OrientationSingle row of 6
    Right-Angle OutletsNo
    INPUT
    Nominal Input Voltage(s) Supported120V AC
    Recommended Electrical Service15A, 120V
    Voltage Compatibility (VAC)120
    Input Plug TypeNEMA 5-15P-HG
    Input Cord Length (ft.)6
    Integrated Cord ClipNo
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesNo power switch
    PHYSICAL
    Anti-Microbial ProtectedYes
    ColorWhite
    Color (AC Line Cord)White
    Integrated Keyhole Mounting SlotsYes (Includes flanges)
    Keyhole Slot Mounting Measurement (Center to Center)Distance between keyhole tabs = 261.92mm; Distance between end tabs = 330.17
    Material of ConstructionMetal
    Outlets Measurement (Center to Center)38.7mm
    Receptacle ColorWhite
    Shipping Dimensions (hwd / in.)2.40 x 5.80 x 14.20
    Shipping Weight (lbs.)2.60
    Unit Dimensions (hwd / in.)1.5 x 13.75 x 2.5
    Unit Weight (lbs.)2.40
    CERTIFICATIONS
    UL1363 (Power Tap)UL1363 (Series Number: AGIB12015SL)
    CanadacUL (Series Number: AGIB12015SL)
    WARRANTY
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Accessories

    PDU Accessories
      Model Number Description
    HGOUTLETCVR | PDU Accessories HGOUTLETCVR HG Outlet Covers
    Power Strips
      Model Number Description
    PSCLAMP | Power Strips PSCLAMP Mounting Clamp for Medical-Grade Power Strips
    Clear List

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    (773) 869-1774

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    1 773.869.1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.