Part Number: PS-615-HG

- UL 1363 power strip for use outside patient care vicinities
- Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
- NEMA 5-15P-HG plug permits connection in confined or hard-to-reach spaces
- 15 ft. (4.6 m) power cord allows flexibility in placing power strip in relationship to AC outlet
- Switchless design helps prevent accidental shutdown of essential equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Important Note
Standards that govern use of this product vary by country and sometimes municipality. In the United States, this product is not for use in the Patient Care Vicinity, as defined in the National Electric Code (NEC). This product is approved to CSA C22.2/CuL standards and approved for use in Canada. For application guidance and product selection in your country, please consult a Healthcare Product Specialist or your own expert.
Features
Specifications
OVERVIEW
UPC Code | 037332100108 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Plug Features | Hospital Grade Plug |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P-HG |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (6) 5-15R-HG |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A circuit breaker |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 6 |
USER INTERFACE, ALERTS & CONTROLS
Switches | No power switch |
PHYSICAL
Color | White |
Material of Construction | Metal |
Power Cord Color | White |
Housing Color | White |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm |
Outlets Measurement (Center to Center) | 1.52 in. |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 2.00 x 5.80 x 14.10 |
Shipping Weight (lbs.) | 3.30 |
Unit Dimensions (hwd / in.) | 1.500 x 13.750 x 2.500 |
Mounting Details | Includes flanges |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 | |
PSCLAMP | Mounting Clamp for Medical-Grade Power Strips |
Documents & Downloads
Product Literature
- Healthcare/Medical Solutions for Patient Care Vicinities Brochure (English)
- Addressing the Electrical Shock Risk in Healthcare
- Antimicrobial Surge Protectors and Power Strips Flyer (English)
- Solutions for Patient-Care Vicinities Flyer (English)
- Medical-Grade Power Strips and Surge Protectors with Antimicrobial Protection Flyer (English)
- Solutions for Resident Rooms in Long-Term-Care Facilities Flyer B (English)
- Surge Protectors and Power Strips Brochure
- Healthcare Power Strips & Surge Protectors with Antimicrobial Protection Sales Sheet (English)
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/851678
Product Images