Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HG Outlet Covers

Model Number: HGOUTLETCVR


  • Self locking feature allows for easy installation
  • Tool required for removing cover to provide optimum security
  • Plugs are removable, reusable and designed for repeated use
  • Four outlet covers per bag

Overview

Compatible with Tripp Lite Power Strips and Surge Protectors PS-415-HGULTRA, SPS415HGULTRA, PS-410-HGOEMCC, PS-415-HG-OEM, PS-615-HG-OEM, PS410HGOEMX, PS-415-HG, PS-602-HG, PS-606-HG, PS-615-HG, RS1215-HG, ISOBAR6ULTRAHG, SPS-615-HG, SPS606HGRA, SPS610HGRA and other power strips with NEMA 5-15R-HG and NEMA 5-15R outlets.

Features

Compatible with all NEMA 5-15R-HG and NEMA 5-15R outlets

RoHS compliant

Specifications

OVERVIEW
UPC Code037332175991
PHYSICAL
Shipping Dimensions (hwd / in.)0.80 x 4.72 x 5.52
Shipping Weight (lbs.)0.05
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.