Part Number: SS240806
Conveniently add extra power outlets in computer rooms, workbenches, table tops, raceways, repair shops, labs, offices or anywhere that needs to connect many electrical devices simultaneously to a single AC wall outlet.
- 8-outlet NEMA 5-15R power strip with a 6-ft. (1.83 m) Cord
- Rated at 1800W, 120V, 15A and featuring a resettable circuit breaker to prevent dangerous circuit overloads
- Integral, premium-grade, 1050-Joule, surge suppressor to protect sensitive electronics from destructive AC transient surges and line noise
- Easy-to-install, vertical or horizontal mounting with adjustable mounting clips
- Rocker-style, illuminated power switch with locking safety cover to prevent accidental turn offs
- Certified to meet UL 1449 3rd Edition and UL 1363 standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Never search for an open outlet again! This SS240806 power strip with integral AC surge suppression will give you surge-protected outlets where you need them, when you need them. The SS240806 contains a six-foot (1.8-meter) cord and eight NEMA 5-15R outlets with 2.25-inch center-to-center spacing, wide enough for most transformers or adapters. To eliminate need for a separate surge protector that can clutter up your work area, the SS240806 contains a premium-grade surge suppressor rated at 1050 joules for protecting computers, testing equipment and other sensitive electronics from destructive high-energy AC transient surges and EMI/RFI line noise. Encased in a rugged all-metal housing, it comes with adjustable mounting clips for either vertical and horizontal mounting, making the SS240806 ideal for a variety of uses including computer rooms, workbenches, table tops, repair shops, labs, test areas, work stations, offices, hobby shops and more. An illuminated rocker-style power switch with a locking, transparent guard helps prevent accidental turn-offs, while a 15A circuit breaker guards against dangerous circuit overloads. To match the decor of most professional settings, it has an attractive gray housing with black receptacles.
Features
- A 1800W, 120V, 15A, corded, multi-outlet power strip connects multiple electrical devices to a single AC wall socket
- Saves the time and cost of installing new power outlets in un-powered areas
- Contains an integral surge protector to eliminate the need for a separate surge protector
Numerous Uses for Home, Office, Industrial and IT Environments
- Ideal for distributing electric power to telecommunications, computers or networking equipment in rack enclosures
- Home uses include workbenches, table tops and work stations
- Commercial uses include offices, factories, machine shops, repair shops, test stands and engineering labs
8 Convenient Outlets Power All Standard Electrical Equipment
- Features 8 NEMA 5-15R outlets that are compatible with all standard electrical equipment
- Each power outlet is 2.25 inches apart (center to center), allowing enough room for most adapters and transformers
- A 6-ft. (1.83 m) long power cord easily reaches most wall outlets
Integral, Premium-Grade, Surge Suppression to Protect Against Destructive Surges and Line Noise
- Contains a premium-grade surge suppressor rated at 1050 Joules for protecting computers, testing equipment and other sensitive electronics from destructive, AC transient surges
- Prevents data loss in sensitive electronics due to EMI/RFI line noise
Adjustable Vertical and Horizontal Mounting Options
- Convenient method of optional horizontal or vertical power distribution
- Its 24-in. length and low-profile form factor fits in the most confined spaces unobtrusively
- Easy-to-install with adjustable mounting clips
Premium Safety Features
- Features an illuminated, rocker-style power switch with a locking, transparent guard to prevent accidental turn offs
- An integral, 15-amp resettable circuit breaker prevents dangerous circuit overloads that can irreversibly damage connected equipment
Rugged, Durable Housing
- A rugged, all-metal housing is durably constructed making it a great solution for industrial applications
- An attractive, gray housing with stylish black receptacles match the decor of most professional settings
Specifications
OVERVIEW
UPC Code | 037332186416 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 22000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 15 |
Outlet Spacing | 2.25-in. center-to-center spacing |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination AC circuit breaker and lighted 2-position power switch controls power to all outlets |
Locking Switch Cover | Transparent locking switch cover |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1050 |
UL1449 Let Through Rating | 500V UL verified |
EMI / RFI Filtering | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Power Cord Color | Black |
Housing Color | Silver |
Included Mounting Accessories | Set of adjustable mounting clamps |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | 2.25 |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 3.50 x 28.10 |
Shipping Weight (lbs.) | 2.40 |
Unit Dimensions (hwd / in.) | 1.250 x 1.620 x 24.000 |
Unit Weight (lbs.) | 1.87 |
Outlet Spacing | 2.25-in. center-to-center spacing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
PSSS2C | Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2 |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images