Part Number: PS3612
- 12 outlets
- Convenient and safe covered, on/off switch
- 15-amp circuit breaker
- 15-ft. cord
- 36" length
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Sturdy all-metal 36 inch corded strip format with 2.638 inch center-to-center outlet spacing
- Includes 12 NEMA 5-15R output receptacles
- Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
- Lighted power switch with locking transparent cover prevents accidental shutoff
- 15 amp electrical capacity with circuit breaker
- 120V AC, 50/60Hz electrical compatibility
Specifications
OVERVIEW
UPC Code | 037332011459 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (12) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (6) Yes |
Outlet Spacing | 2.638 in. |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted 2 position switch controls power to all outlets |
Locking Switch Cover | Transparent on/off switch cover prevents accidental turn-off |
PHYSICAL
Color | Silver |
Material of Construction | Aluminum |
Power Cord Color | Black |
Form Factors Supported | Supports horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications |
Housing Color | Silver |
Included Mounting Accessories | Includes mounting clips |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | 2.63 in. |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 39.50 x 3.30 x 2.00 |
Shipping Weight (lbs.) | 3.85 |
Unit Dimensions (hwd / in.) | 1.750 x 36.000 x 1.250 |
Unit Weight (lbs.) | 3.8 |
Outlet Spacing | 2.638 in. |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
PSSS2C | Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2 |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- PS3612 Vertical Power Strip
https://tripplite.eaton.com/video/ps3612-vertical-power-strip/52046
Product Images