Part Number: PDUV15 TAA
Delivers 120V single-phase AC power to multiple loads from a utility outlet, generator or UPS system in a high-density IT environment. Recommended for data centers, server rooms and network wiring closets.
- NEMA 5-15P input with 15-ft. (4.57 m) cord
- 14 NEMA 5-15R outlets
- Switchless design prevents accidental shutdown
- 36 in. all-metal housing
- Supports toolless 0U vertical mounting
- 5-year limited warranty
Overview
The PDUV15 1.44kW Single-Phase 120V Basic PDU is an excellent no-frills unit for data centers, server rooms and network wiring closets. Perfectly suited for high-density IT environments, the PDUV15 features 14 NEMA 5-15R outlets. The NEMA 5-15P input plug with long 15-ft. (4.57 m) cord connects to your facility's compatible AC power source, generator or protected UPS to distribute power to connected equipment.
The switchless design prevents an accidental shutdown, which could lead to costly downtime. A 15A circuit breaker protects connected equipment from dangerous overloads. The 36-inch all-metal housing supports 0U vertical mounting in EIA-standard 19-inch racks using the included hardware and mounting clips or toolless mounting using the included buttons. You can also mount the PDUV15 on a wall or workbench or under a counter with user-supplied hardware.
Features
- Versatile no-frills rack PDU (rPDU) for data centers, server rooms and network wiring closets
- 14 NEMA 5-15R outlets
- NEMA 5-15P input with 15-ft. (4.57 m) cord
- 15A circuit breaker protects outlets against overloads
Switchless Design
- Prevents accidental shutdowns and costly downtime
Versatile Installation Options
- 36 in. all-metal housing
- Supports toolless 0U vertical mounting in EIA-standard 19 in. racks
- Also supports 0U mounting using included hardware
- Rear installation buttons can be relocated to the left or right surface for rear, center or forward-facing outlet orientation
- Also mounts on wall, workbench or under a counter with user-supplied hardware
Specifications
OVERVIEW
UPC Code | 037332144515 |
PDU Type | Basic |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120 |
Recommended Electrical Service | Single-phase 15A 120V service |
Maximum Input Amps | 12 |
Maximum Input Amps Details | Agency de-rated to 12A continuous |
PDU Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
OUTPUT
Output Capacity Details | 1.44kW (120V) / 12A total capacity; 12A max per 5-15R outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (14) 5-15R |
Output Nominal Voltage | 120V |
Overload Protection | 15A circuit breaker |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | Vertical (0U) mounting in rack enclosures, horizontal mount in raceways and a variety of other applications |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 39.76 x 3.62 x 2.40 |
Shipping Weight (lbs.) | 4.00 |
Unit Dimensions (hwd / in.) | 1.750 x 36.000 x 1.250 |
Unit Weight (lbs.) | 3.61 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Basic PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-basic-pdus/75340
Product Images