Part Number: PS-606-HGDG
Delivers power to movable plug-connected equipment attached to IV poles, crash carts and other mobile medical devices in patient care vicinities.
- Medical-grade power strip approved for use inside and outside patient care vicinities
- Meets UL 2930 and NFPA 99 standards for enhancing patient, staff and visitor safety
- Input plug with dual ground connection
- 6 ft. power cord allows some flexibility in placing power strip away from wall outlet
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- Patent Pending
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
UL 2930 Medical-Grade Power Strip Approved for Patient Care Vicinities
The PS-606-HGDG features six NEMA 5-15R-HG "green dot" hospital-grade outlets that supply power to medical equipment used inside patient care vicinities, including operating rooms, therapy rooms and imaging environments. It meets UL 2930 standards with a NEMA 5-15P-HG plug that provides redundant ground connection. The innovative input plug eliminates the need for an additional ground wire, which reduces cable clutter, the potential shock risk and risk of tripping to a patient in the event of a ground fault.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The Safe-IT™ power strip is protected by an antimicrobial coating that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Premium Safety Features Help Ensure Proper Power Connections
With no central power switch, this power strip presents no danger of accidental shutoff and cutting off power to essential devices. Resettable 15-amp circuit breakers protect connected equipment against overloads. Locking plastic safety covers are included to block access to unused outlets.
Ready for Installation in Demanding Medical Environments
The six-foot cord allows positioning the medical device away from a standard NEMA 5-15R duplex wall outlet. Built-in mounting flanges and integrated keyhole slots let you mount the all-metal housing to benches, stands, mobile carts, IV poles or any other areas containing multiple cord-and-plug-connected medical electrical equipment used in patient care vicinities.
Specifications
OVERVIEW
UPC Code | 037332262264 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Plug Features | Hospital Grade Plug |
Input Cord Gauge Type | 10 gauge; 12 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P-HG |
Input Plug Type Details | Redundant (double) ground connection |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R-HG |
Circuit Breaker (amps) | 15 |
Overload Protection | 2 x 15amp breakers (1 line, 1 neutral) |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 6 |
USER INTERFACE, ALERTS & CONTROLS
Switches | No power switch |
PHYSICAL
Color | White |
Material of Construction | Metal |
Power Cord Color | White |
Form Factors Supported | IV poles, mobile carts, crash carts and mobile medical workstations |
Housing Color | White |
Included Mounting Accessories | Mounting tabs and flanges |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm |
Outlets Measurement (Center to Center) | Inner outlets = 1.27 in. |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 3.43 x 10.43 x 17.60 |
Shipping Weight (lbs.) | 4.30 |
Unit Dimensions (hwd / in.) | 1.860 x 2.500 x 13.630 |
Unit Weight (lbs.) | 2.25 |
Mounting Details | Includes flanges |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | UL 2930 |
Product Compliance | NFPA 99: 10.2.3.6; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
A plug with a double ground creates a redundancy in the grounding path. If a malfunction or insulation breakdown occurs, the grounding point terminal or jack provides a secondary path of least resistance for the current, thereby reducing the potential risk of electric shock to a patient.
Documents & Downloads
Documentation
Product Literature
Product Images