Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$102.59 Avg. Price
Delivers power to devices attached to IV poles, crash carts and mobile workstations in operating rooms and other patient care vicinities.
  • UL 1363A power strip for use inside and outside patient care vicinities
  • Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
  • Complies with NFPA 99
  • Right-angle 5-15P-HG plug permits connection in confined or hard-to-reach spaces
  • 15 ft. (4.6 m) power cord allows flexibility in placing power strip in relationship to AC outlet
  • Switchless design helps prevent accidental shutdown of essential equipment

Features

6-Outlet Medical-Grade Power Strip with Long 15 ft. Cord Approved for Patient Care Vicinities
PS-615-HG-OEMRA supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations inside and outside patient care vicinities when properly mounted. This includes operating rooms, therapy rooms, imaging environments and administrative areas. Compliant with UL 1363A specifications, this 120V power strip features six NEMA 5-15R-HG hospital-grade outlets.
 
Exclusive Antimicrobial Protection Fights Healthcare-Acquired Infections (HAIs)
The power strip is protected by a patented antimicrobial powder coating with EPA-registered and FDA-compliant silver ionic technology. The antimicrobial surface protection is 99.9 percent effective in inhibiting the growth of bacteria and reducing the risk of HAIs in hospitals and other medical environments. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
 
Premium Safety Features Help Ensure Proper Power Connections
With no central power switch, this power strip presents no danger of accidental shutoff and cutting off power to essential devices. Two resettable 15-amp circuit breakers will shut down all AC input if the power strip determines the connected equipment load is drawing too much power. Six locking plastic safety covers are included to block access to unused outlets.
 
Ready for Installation in Demanding Medical Environments
The power strip with 15-foot (4.6-meter) cord also includes a space-saving right-angle NEMA 5-15P-HG plug that helps you connect to a wall outlet located behind furniture that is placed flush against the wall. Built-in mounting flanges and integrated keyhole slots let you install the durable all-metal housing on any mobile cart or IV pole for distributing power to movable rack-, table- and pedestal-mounted equipment.

Package Includes

  • PS-615-HG-OEMRA Medical-Grade Power Strip, 6 Outlets, 15-ft. (4.57 m) Cord
  • (6) Outlet safety covers
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332239457
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Plug FeaturesRight-Angle Hospital Grade Plug
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)15
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection2 x 15amp breakers (1 line, 1 neutral)
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
ColorWhite
Material of ConstructionMetal
Power Cord ColorWhite
Form Factors SupportedIV poles, mobile carts, crash carts and mobile medical workstations
Housing ColorWhite
Included Mounting AccessoriesMounting tabs and flanges
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between end tabs = 330.20mm
Outlets Measurement (Center to Center)1.52 in.
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)2.20 x 5.70 x 14.40
Shipping Weight (lbs.)3.50
Unit Dimensions (hwd / in.)1.500 x 13.750 x 2.500
Unit Weight (lbs.)2.25
Mounting DetailsIncludes flanges
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationsUL 1363A
Product ComplianceNFPA 99: 10.2.3.6; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection PSCLAMP2 PSCLAMP2 Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection
Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips PSHGCOVERKIT PSHGCOVERKIT Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.