Part Number: PS-415-HG
- Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
- Complies with UL 1363 specifications
- 15 ft. (4.6 m) cord with NEMA 5-15P-HG hospital-grade plug
- Features 4 NEMA 5-15R-HG hospital-grade outlets
- This product is covered by a Lifetime Limited Warranty (coverage details)
Product Use in your Country or Municipality
Standards that govern use of this product vary by country and sometimes municipality. In the United States, this product is not for use in the Patient Care Vicinity, as defined in the National Electric Code (NEC). This product is approved to CSA C22.2/CuL standards and approved for use in Canada. For application guidance and product selection in your country, please consult a Healthcare Product Specialist or your own expert.
Overview
Features
- Ideal for use in administrative areas and resident rooms with no line-operated electrical equipment for diagnostic, treatment or monitoring purposes
- 120V, 50/60 Hz power strip complies with UL 1363 specifications
- Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
- Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
- 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
- Rugged, all-metal housing for long life in demanding environments
- Resettable 15A circuit breaker protects against dangerous overloads
- Switchless design prevents accidental shut-off
- Built-in keyhole mounting tabs and flanges make the PS-415-HG easy to install on a variety of surfaces
Specifications
OVERVIEW
UPC Code | 037332118479 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Plug Features | Hospital Grade Plug |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P-HG |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (4) 5-15R-HG |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A circuit breaker |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 4 |
USER INTERFACE, ALERTS & CONTROLS
Switches | No power switch |
PHYSICAL
Color | White |
Material of Construction | Metal |
Power Cord Color | White |
Housing Color | White |
Included Mounting Accessories | Keyhole mounting tabs and flanges |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm |
Outlets Measurement (Center to Center) | Inner outlets = 1.27 in. |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 2.40 x 5.90 x 10.00 |
Shipping Weight (lbs.) | 3.00 |
Unit Dimensions (hwd / in.) | 2.000 x 5.500 x 10.000 |
Mounting Details | Includes flanges |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 | |
PSCLAMP | Mounting Clamp for Medical-Grade Power Strips |
Documents & Downloads
Product Literature
- Addressing the Electrical Shock Risk in Healthcare
- Antimicrobial Surge Protectors and Power Strips Flyer (English)
- Medical-Grade Power Strips and Surge Protectors with Antimicrobial Protection Flyer (English)
- Solutions for Patient-Care Vicinities Flyer (English)
- Surge Protectors and Power Strips Brochure
- Healthcare Power Strips & Surge Protectors with Antimicrobial Protection Sales Sheet (English)
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/851678
Product Images