Part Number: N785-INT-SC-SM

- Extends your copper Gigabit Ethernet network past the standard 100 m limit
- Supports singlemode fiber optic cable with SC connectors
- RJ45 jack supports auto-MDI/MDIZ to bridge various network devices
- Supports both full- and half-duplex operation
- Includes North America, U.K., Europe and Australia plug adapters
- 2-year limited warranty
Features
System Requirements
- Gigabit Ethernet network
- Singlemode SC fiber optic cabling up to 20 km (12.4 mi.)
Package Includes
- N785-INT-SC-SM Gigabit Singlemode Fiber to Ethernet Media Converter, 1310 nm, 20 km
- International power supply (Input: 100–240V)
- (4) International plug adapters (North America, U.K., Europe, Australia)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332236364 |
Product Type | Fiber to Ethernet |
Technology | Cat5/5e; Cat6; Cat6a; Singlemode |
Host Connector | RJ45 (FEMALE) |
Mode Type | Singlemode |
DISPLAY
Accessories (Included) | External Power Supply (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V/2A) |
NETWORK
Network Ports | RJ45 (FEMALE); SC (FEMALE) |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60HZ / 0.35A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.38 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | SC DUPLEX (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | DUP (UTP port duplex LED), FP-Link (Fiber port link status LED), PWR (Power LED), TX/RX (UTP Port link status LED), 1000 (UTP port speed LED) |
PHYSICAL
Color | Black |
Power Cord Color | Black |
Shipping Dimensions (hwd / in.) | 2.17 x 9.45 x 5.12 |
Shipping Weight (lbs.) | 0.96 |
Unit Dimensions (hwd / in.) | 1.000 x 3.700 x 2.760 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.44 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -4° to 158°F (-20° to 70°C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 1 Gbps (Gigabit) |
Network Speed Details | 1000 Mbps (Gigabit) |
Wavelength | 1310nm |
Transmission Distance | 20 km |
IEEE Standards Supported | 802.3ab; 802.3z; 802.3u |
Wavelength Division Multiplexing (WDM) | Yes |
FEATURES & SPECIFICATIONS
Data Transfer Rate | 1 Gbps |
Working Mode | Full/Half Duplex |
Auto MDIX Support | Yes |
Optical Port | SC |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CCC; CE; FCC; GS; PSE; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-010-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m) | |
N201-014-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 14 ft. (4.27 m) |
Fiber Network Cables
Model Number | Description | |
---|---|---|
N356-30M | Duplex Singlemode 9/125 Fiber Patch Cable (SC/SC), 30M (100 ft.) |