Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Convert UTP Ethernet to Fiber
  • Supports Auto MDI/MDI-X
  • Half- or Full-Duplex Operation
  • 10/100 Auto-sensing
  • Supports Multimode 50/125 cable up to 2KM or 62.5/125 cable up to 550M
  • 2-year limited warranty

Overview

The N784-001-ST 10/100 Multimode Media Converter is an economical way to extend the distance (up to 2 kilometers) of network nodes by converting Cat5/6 UTP cables to Fiber Optic. The Media Converter features automatic MDI/MDI-X configuration, and the UTP port senses the network speed automatically as well. DIP switches allow half or full duplex operation on the fiber port. Power supplied by either AC-DC adapter or USB connection (switch selectable).

Features

  • Connect 10BaseT/100BaseT UTP Ethernet to 100BaseFX Fiber Ethernet
  • Auto MDI/MDI-X
  • UTP port auto-senses network speed
  • Switch selectable half or full duplex operation on the fiber port
  • Fiber lengths up to 2Km
  • 2 Power Choices - AC-DC Adapter or USB
  • 5 LED Function lights
  • Uses 62.5/125 or 50/125 Multimode cable
  • 3.75"L x 2.75"W x 1"H
  • Wavelength: 1310nm
  • Supports Link Fault Pass-through (LFP) for easy tracing of network link failures
  • Supports Multimode 50/125 cable up to 2KM or 62.5/125 cable up to 550M

Package Includes

  • 10/100 Multimode Media Converter, UTP - ST
  • External Power Supply with NEMA 1-15P Plug ( 100-240V )
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332130907
Product TypeFiber to Ethernet
TechnologyCat5/5e; Multimode
Mode TypeMultimode
DISPLAY
Accessories (Included)External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V/2A)
NETWORK
Network PortsRJ45 (FEMALE); ST (FEMALE)
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.2A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4.53
AC Power Adapter Cord Length (m)1.38
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A
DC Barrel PlugOD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1ST DUPLEX (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPWR (Power LED), FX LNK/ACT (Fiber port connection indicator), FX FDX/COL (Full/half duplex indicator), TP LNK/ACT (Copper port connection indicator), TP 100 (10/100 Mbps Speed Indicator)
PHYSICAL
ColorBlack
Power Cord ColorBlack
Shipping Dimensions (hwd / in.)9.25 x 2.17 x 4.92
Shipping Weight (lbs.)0.94
Unit Dimensions (hwd / in.)1.020 x 2.760 x 3.700
Unit Packaging TypeBox
Unit Weight (lbs.)1.00
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
Network Speed Details10 Mbps; 100 Mbps
Wavelength1310nm
Transmission Distance2 km
Wavelength Division Multiplexing (WDM)Yes
FEATURES & SPECIFICATIONS
Data Transfer Rate10 Mbps; 100 Mbps
Working ModeFull/Half Duplex
Auto MDIX Support  Yes
Optical PortST
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; cUL; WEEE
Product ComplianceRoHS; CE (Europe); FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.