Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

This Ethernet extender lets you send data and power up to 2 km (1.2 mi.), well beyond the 100 m (328-ft.) limit of conventional copper cable.

  • Extends power (48 VDC) + data (1000 Mbps) to any edge PoE+ device
  • Supports multimode fiber optic cable with SC connectors up to 2 km (1.2 mi.)
  • RJ45 jack supports auto-MDI/MDIZ to bridge various network devices
  • Supports both full- and half-duplex operation
  • Works in tandem with N785-001-SC (sold separately)
  • 2-year limited warranty

Features

Extends Power and Data to a PoE+ Device up to 2 Kilometers via SC Multimode Fiber Cable
This economical unit converts a multimode fiber optical signal to a copper Ethernet signal that extends both power (48 VDC) and 10/100/1000 Mbps Gigabit Ethernet to a PoE+ (Power over Ethernet) device. Because Cat5e/6 cables are limited to only 100 meters, it is more effective to couple the N785-P01-SC-MM2 with multimode fiber cable to reach greater distances. This could include providing both data and power to PoE and PoE+ devices, such as security cameras, VoIP telephones, point-of-sale kiosks and access control devices.
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
PoE saves you the expense and effort of purchasing, connecting and installing individual power supplies for each device. It also helps you install PoE devices in areas far away from AC outlets, such as poles or ceilings.
Supports Auto-Sensing of Network Speed and Other Advanced Functions
Monitoring and controlling your network nodes is easy with the N785-P01-SC-MM2’s advanced features, such as automatic network speed sensing, full/half-duplex auto-detection and automatic MDI/MDIZ configuration. Six LEDs indicate the converter’s power, PoE, Ethernet network and fiber link statuses at a glance. Link fault pass through (LFP) monitors both the SC and RJ45 ports to ensure link status remains active.
Works in tandem with N785-001-SC Media Converter
This media converter connects to the N785-001-SC using multimode fiber optic cabling with SC ends to extend an Ethernet network connection up to 2000 meters. Use Cat5e/6 cabling (such as N001- or N201-Series cables) to deliver data and power to a 10/100/1000 Mbps PoE device up to 100 meters (328 feet) from the N785-P01-SC-MM2.
Completely Plug-and-Play with No Additional Software Required for Connection
The compact metal converter is easy to install and set up with no software or drivers required. The included power supply connects to a convenient AC outlet with no computer or other signal source needed.

System Requirements

  • 10/100/1000 Mbps Gigabit Ethernet network
  • Multimode SC fiber optic cabling up to 2000 m (6561 ft.)
  • N785-001-SC media converter

Package Includes

  • N785-P01-SC-MM2 Gigabit Multimode Fiber to Ethernet Media Converter
  • External power supply with 3.6-ft. (1.09 m) cord and NEMA 5-15P plug (Input: 100-240V, 50/60 Hz, 1.5A; Output: 48V 1.25A)
  • Owner's manual
RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332236920
Product TypeFiber to PoE
TechnologyCat5/5e; Cat6; Cat6a; Multimode; PoE
Mode TypeMultimode
DISPLAY
Accessories (Included)External Power Supply (Input: 100-240V, 50/60Hz, 1.5A; Output: 48V/1.25A)
NETWORK
Network PortsRJ45 (FEMALE); SC (FEMALE)
INPUT
AC Power Adapter Plug(s)NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)48V / 1.25A
AC Power Adapter Cord Length (ft.)3.6
AC Power Adapter Cord Length (m)1.1
POWER
Power Source TypeAC Adapter with detachable power cord
AC AdapterInput: 100-240V, 50/60Hz, 1.5A; Output: 48V, 1.25A
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1SC DUPLEX (FEMALE)
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPWR (Power LED), 1000M (UTP port speed LED), PoE (PoE status LED), SD (Fiber signal LED), L/A TP (UTP Port link status LED), L/A FP (Fiber port link status LED)
PHYSICAL
ColorBlack
Power Cord ColorBlack
Shipping Weight (lbs.)0.00
Unit Dimensions (hwd / in.)0.980 x 3.740 x 2.760
Unit Packaging TypeBox
Unit Weight (lbs.)0.44
HousingMetal
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity5% to 90% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Speed Details10 Mbps; 100 Mbps; 1000 Mbps
Wavelength1310nm
Transmission Distance2 km
IEEE Standards Supported802.3; 802.3u; 802.3ab; 802.3z
Wavelength Division Multiplexing (WDM)Yes
FEATURES & SPECIFICATIONS
Data Transfer Rate1 Gbps; 10 Mbps; 100 Mbps
Working ModeFull/Half Duplex
Auto MDIX Support  Yes
Optical PortSC
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; FCC; PSE; UL; cUL
Product ComplianceRoHS; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m) N001-025-BK N001-025-BK Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 25 ft. (7.62 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N201-025-BL N201-025-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)

Fiber Network Cables

  Model Number Description
Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 9M (30 ft.) N306-09M N306-09M Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 9M (30 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 30M (100 ft.) N506-30M N506-30M Duplex Multimode 50/125 Fiber Patch Cable (SC/SC), 30M (100 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.