Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds a duplex LC female connector to your HP 10/100/1000 network equipment.

  • Supports data transfer rates up to 1 Gbps
  • Transmits up to 6 mi. (10 km) with 9/125 SMF cabling
  • Supports digital diagnostic monitoring (DDM)
  • Complies with MSA standards
  • 100% compatible with HP networking hardware
  • 3-year limited warranty

Overview

The N286-01GLX-SLX HP J4859C Compatible 1000Base-LX LC SFP Transceiver with a duplex LC female connector functions just like the HP J4859C transceiver module and is designed to operate with HP networking equipment. It also meets or exceeds the J4859C’s original specifications and complies with MSA (Multi-Source Agreement) standards.

This 1000Base-LX transceiver is fully hot-pluggable, so you can install it without shutting down the network or rebooting your device. It supports data transfer rates up to 1 Gbps with 1310 nm wavelength signaling. It transmits across six miles (10 kilometers) of 9/125 SMF cabling.

The N286-01GLX-SLX also supports DDM, so you can monitor optical output power, optical input power, temperature, laser bias current and transceiver supply voltage. It is electrical interface-compliant with SFF-8431 specification.

Features

1000Base-LX Transceiver with Duplex LC Connector
  • Hot-pluggable for installation without rebooting or shutting down
  • Data transfer rates up to 1 Gbps
  • Transmits up to 6 miles (10 km) with 9/125 SMF cabling
  • Supports DDM
  • Electrical interface-compliant with SFF-8431 specification
  • 1310 nm wavelength signaling

Designed for Use with HP Networking Equipment
  • Functionally equivalent to HP J4859C
  • Meets or exceeds J4859C specs
  • Complies with MSA standards

System Requirements

For a list of compatible switches, see the Switch Compatibility document in the Resources tab or the Technical Support page.

Package Includes

  • N286-01GLX-SLX HP J4859C Compatible 1000Base-LX LC SFP Transceiver
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332197436
Brand CompatibilityHP
CONNECTIONS
Side A - Connector 1SFP+ (MALE)
Side B - Connector 1LC DUPLEX (FEMALE)
PHYSICAL
Shipping Dimensions (hwd / in.)1.10 x 3.60 x 4.60
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.331 x 0.520 x 2.240
Unit Weight (lbs.)0.05
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity10% to 85% RH, Non-Condensing
Operating Temperature32 to 158 F (0 to 70 C)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Wavelength1310nm
Transmission Distance10 km
FEATURES & SPECIFICATIONS
Data Transfer Rate1 Gbps
Multi-Source Agreement (MSA) CompliantYes
Optical PortLC
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) N370-01M N370-01M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) N370-03M N370-03M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) N370-05M N370-05M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) N370-10M N370-10M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 10M (33 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 20 m (65 ft.) N370-20M N370-20M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 20 m (65 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 50 m (164 ft.) N370-50M N370-50M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 50 m (164 ft.)

Network Tools & Testers

  Model Number Description
ESD Anti-Static Wrist Strap Band with Grounding Wire P999-000 P999-000 ESD Anti-Static Wrist Strap Band with Grounding Wire

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.