Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Dual-Port USB Wall Charger with PD Charging - USB Type-C (39W) & USB Type-A (5V 2.4A/12W)

Model Number: U280-W02-A1C1


Dual USB wall charger quickly charges a USB-C device and a USB-A device, including tablets and smartphones, at the same time.
  • Ideal for charging smartphones, tablets, e-readers and MP3 players while traveling
  • USB-C PD Charging port supports Quick Charge 2.0 Class A 5/9/12V technology
  • Auto-sensing USB-A port adjusts charging power level to your device up to 5V 2.4A
  • Maximum charging power output of 51W: 39W USB-C and 12W USB-A
  • Plug folds inward to protect it from damage and help the unit fit into a purse or bag
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

Dual USB Wall Charger Charges 2 Mobile Devices Simultaneously
This dual-port USB wall charger with Quick Charge 2.0 technology lets you quickly and safely charge one USB-C mobile device and USB-A mobile device at the same time. Plug into any NEMA 1-15R, NEMA 5-15R or NEMA 5-15/20R outlet to ensure your smartphones, tablets and MP3 players, to name just a few devices, receive a satisfactory battery charge. The dual USB wall charger is compatible with Apple, Android, Windows and Amazon devices with USB-C, Thunderbolt 3 or USB-A charging ports.
USB-C PD Charging Port Supports Quick Charge 2.0 Technology
The USB-C port is PD 2.0 compatible, supporting Quick Charge 2.0 Class A 5/9/12V technology. Instead of charging at a preset power level, this dual-port USB wall charger adapter adjusts to provide as much power as your QC-compliant device’s battery can handle. Available outputs include 5V/3A (15W), 9V/3A (27W) and 15V/2.6A (39W), which can charge your QC 2.0 device much faster than traditional chargers.
Built-In Auto-Sensing Adjusts to Proper Power Level
The USB-A port features auto-sensing technology that detects the connected device and automatically adjusts to the appropriate power level up to 5V 2.4A, perfect for fast-charging tablets and e-readers.
Folding Plug Design Perfectly Sized for Travel
The dual USB travel charger is easy to carry in your purse, suitcase, backpack or laptop bag. The NEMA 1-15P plug folds into the unit when not in use to shield it from damage and prevent it from snagging or scratching your bag’s contents.

Typical Applications

  • Charge up to 2 smartphones, tablets, cameras, e-readers or any other USB-C, Thunderbolt 3 or USB-A devices

Package Includes

  • U280-W02-A1C1 Dual-Port USB Wall Charger with PD Charging
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214416
Over Current Protection  Yes
OUTPUT
Charging Ports / Amps(1) 2.4A; (1) 3A / 2.6A
Output Capacity51W
Charging MethodUSB
INPUT
Input Connection TypeNEMA 1-15P
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
Input Current1.5A
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsN/A
PHYSICAL
ColorBlack
Material of ConstructionUL94-0
Shipping Dimensions (hwd / in.)1.46 x 5.51 x 5.35
Shipping Weight (lbs.)0.41
Unit Dimensions (hwd / in.)2.9 x 2.5 x 1.2
Unit Packaging TypeBox
Unit Weight (lbs.)0.30
ENVIRONMENTAL
Operating Temperature Range32 to 95 F (0 to 35 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Operating Humidity Range30 TO 90% RH, Non-Condensing
Storage Humidity Range10 TO 90% RH, Non-Condensing
CONNECTIONS
Ports2
Side A - Connector 1NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1USB A (FEMALE); USB Type-C (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
Quick Charge CompliantNo
TechnologyUSB
CERTIFICATIONS
CertificationsTested to FCC, RoHS, REACH, UL
ApprovalsUL Listed - E471186
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Accessories

USB Cables
  Model Number Description
M100-003-BK | USB Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-006-WH | USB Cables M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6-ft. (1.8M)
U428-003 | USB Cables U428-003 USB 3.1 Gen 1 (5 Gbps) Cable, USB Type-C (USB-C) to USB Type-A (M/M), 3 ft.
UR030-003 | USB Cables UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
UR050-003-24G | USB Cables UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR050-006-24G | USB Cables UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.
USB, Lightning & FireWire
  Model Number Description
UR050-006-24G | USB, Lightning & FireWire UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6-ft.
UR050-003-24G | USB, Lightning & FireWire UR050-003-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 3-ft.
UR030-003 | USB, Lightning & FireWire UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3-ft.
U326-003 | USB, Lightning & FireWire U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), 3-ft.
U428-003 | USB, Lightning & FireWire U428-003 USB 3.1 Gen 1 (5 Gbps) Cable, USB Type-C (USB-C) to USB Type-A (M/M), 3 ft.
M100-006-WH | USB, Lightning & FireWire M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6-ft. (1.8M)
M100-003-BK | USB, Lightning & FireWire M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
Lightning Cables
  Model Number Description
M100-003-BK | Lightning Cables M100-003-BK USB Sync / Charge Cable with Lightning Connector - Black , 3-ft. (1M)
M100-006-WH | Lightning Cables M100-006-WH USB Sync / Charge Cable with Lightning Connector - White, 6-ft. (1.8M)

Extended Warranties

Part Number Description
WEXT1A 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2A 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3A 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
U280-W02-A1C1

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.