Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Connects a smartphone or other USB-C device to your laptop, MacBook, Chromebook or Ultrabook’s USB-C or Thunderbolt 3 port.
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Provides 5A (100W) power output for charging, syncing and powering mobile devices
  • Reversible USB-C plugs connect in either direction for immediate no-fuss use
  • Backward compatible with earlier USB generations, so you can connect legacy devices
  • USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
  • 3-year limited warranty

Features

USB-C to USB-C Cable Connects 2 USB-C Devices, Including MacBooks and Smartphones
This six-foot USB Type-C to Type-C cable allows you to connect one USB-C device to another. For instance, a laptop to a docking station, your smartphone to a wall charger, or a hard drive or flash drive to a computer or tablet. The USB-C to C is compatible with any device with a USB-C or Thunderbolt 3 port, including MacBooks, Ultrabooks and Chromebooks.
Transfers Data and Charges Devices at Fast USB 3.1 Gen 1 Speeds
The PD Charging cable supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps, which is 10 times faster than USB 2.0. It also provides power output up to 5 amps (100 watts), which is sufficient for fast-charging, syncing and powering most large-capacity devices. The USB Type-C to USB Type-C cable is backward compatible with previous USB generations, allowing you to use it with older equipment.
Reversible USB-C Connectors Attach in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible USB-C male connectors plug into a USB-C or Thunderbolt 3 port in either direction for a fumble-free connection every time.

System Requirements

  • Devices with USB-C or Thunderbolt 3 ports (USB 3.1 Gen 1 compatibility required to achieve USB 3.1 Gen 1 speeds)

Package Includes

  • U420-006-5A USB-C to USB-C Cable, M/M, 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332218414
TechnologyThunderbolt; USB 3.x
Cable Type  Passive
CONNECTIONS
Side A - Connector 1USB C (MALE)
Side B - Connector 1USB C (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5 mm
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity10% to 85% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.1 Gen 1 (up to 5 Gbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports U280-004-WS3C1 U280-004-WS3C1 4-Port USB Charging Station - 60W USB-C PD Port, 3x USB-A Auto-Sensing Ports
7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output U280-007-CQC-ST U280-007-CQC-ST 7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

Docks, Hubs & Multiport Adapters

  Model Number Description
USB-C to Gigabit Network Adapter with USB-C PD Charging - Thunderbolt 3, White U436-06N-G-C U436-06N-G-C USB-C to Gigabit Network Adapter with USB-C PD Charging - Thunderbolt 3, White
USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging U442-DOCK1 U442-DOCK1 USB-C Dock, Dual Display - 4K HDMI/mDP, VGA, USB 3.x (5Gbps), USB-A/C Hub, GbE, Memory Card, 100W PD Charging
USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A Hub Ports, Memory Card, 60W PD Charging U442-DOCK10-S U442-DOCK10-S USB-C Dock - 4K HDMI, USB 3.x (5Gbps), USB-A Hub Ports, Memory Card, 60W PD Charging
USB-C to HDMI Adapter with PD Charging, HDCP, White U444-06N-H4-C U444-06N-H4-C USB-C to HDMI Adapter with PD Charging, HDCP, White
3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White U460-003-3AG-C U460-003-3AG-C 3-Port USB-C Hub - USB 3.x (5Gpbs) Hub Ports, Gigabit Ethernet, 60W PD Charging, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.