Part Number: SK3BUAM
Surge protector with antimicrobial protection safeguards your valuable electronics against dangerous surges, spikes and line noise.
- 3 NEMA 5-15R outlets distribute AC power to connected home/office equipment
- 1050 joules protect your valuable electronics against dangerous surges and spikes
- Plugs directly into the wall (no cord required) for easy installation and no cable clutter
- 2 USB-A ports share 2.4A for fast charging of phones and other mobile devices
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $5,000 Ultimate Lifetime Insurance
Features
3-Outlet Surge Protector with USB Charging Safeguards Your Sensitive Electronics
Ideal for your home, office, retail or industrial workstation, this Safe-IT™ surge protector features a surge protection rating of 1050 joules to defend your valuable electronic components against power surges and spikes. Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the SK3BUAM protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G).
NEMA 5-15R Outlets Accept a Wide Range of Electronic Devices
Plug your computer, printer, wireless router, desk lamp and other home/office electronics into three NEMA 5-15R outlets to protect them against dangerous surges, spikes and line noise. One outlet allows connection of a bulky transformer without blocking adjacent outlets.
2 USB Ports Share 2.4 Amps of Charging Power
Two USB-A ports are available for charging your smartphone, tablet or other USB mobile devices. They share 2.4A for charging multiple devices at the same time.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
Includes the Latest Safety Features to Maintain Your Equipment’s Well-Being
The unit plugs directly into a wall outlet, avoiding annoying cord clutter. An integrated 15A circuit breaker protects outlets and automatically cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. A green LED confirms at a glance that your connected equipment is protected.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The SK3BUAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Specifications
OVERVIEW
UPC Code | 037332263575 |
Product Type | Surge Protector |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Length Details | Direct plug-in |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 0 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (3) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (1) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Built-in LEDs confirm suppressor "protected" (green) |
CHARGING
Number of Charging Ports | 2 |
Total Charging Watts | 12 |
Charging Method | USB |
Charging Port Type | (2) USB A (FEMALE) |
Charging Ports / Amps | (2) 2.4A |
Overcharge Protection | No |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1050 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400, 400, 400 |
EMI / RFI Filtering | 150 kHz to 30 mHz |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Unit Dimensions (hwd / in.) | 2.400 x 1.300 x 3.200 |
Unit Weight (lbs.) | 0.29 |
FEATURES & SPECIFICATIONS
Rotatable Outlets | Yes |
Antimicrobial | Yes |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL 1449 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $5,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Images