Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Compact 20,100mAh power bank charges up to 3 smartphones, tablets, e-readers and other mobile devices without using an AC power outlet.
  • Ideal for road trips, hikes, blackouts and other applications without AC power
  • USB-A and USB-C ports provide 57W maximum charging power simultaneously
  • 20,100mAh of lithium-ion battery capacity is plenty for hours of maximum power draw
  • Certified by USB-IF to ensure highest-grade construction and performance
  • LED indicators show remaining power bank battery capacity at a glance
  • 1-year limited warranty

Features

20,100mAh Lithium-Ion Battery Charges Your Mobile Devices without an AC Power Outlet
No more frantic searching for an outlet when your mobile device’s battery power is getting low. Small and lightweight, this high-capacity power bank dishes out 20,100mAh of battery capacity for charging up to three mobile devices at the same time, including smartphones, tablets, e-readers and handheld gaming devices. Lithium-ion lasts longer than lead-acid batteries and save you money in the end. The UPB-20K0-2U1C is compatible with Android, Apple and Windows devices.
3 USB Ports Allow You to Keep Your Phone and Other Essential Devices Ready for Use
Dual USB-A ports provide 5V 2.4A (12W) of total power per port. The ports support 1.5A of fast-charging power for Apple devices. The USB-C port supports PD charging up to 5V 3A (15W), 9V 3A (27W), 12V 3A (36W), 15V 3A (45W) and 20V 2.25A (45W). All three ports provide a maximum of 57W of charging power simultaneously.
Protects Your Expensive Devices During Charging
Comprehensive safety features ensure worry-free charging of mobile devices. The power bank provides short circuit, overvoltage, overcurrent, overcharge and overdischarge protection.
Easy to Recharge for the Next Time You Leave Home
A lithium-ion battery with 20,100mAh of capacity provides charging at maximum power draw for hours, making your devices ready when you need them. Status LEDs let you know how much battery capacity is left. When it’s time to charge the internal battery, use the included USB-C cable to connect the power bank’s USB-C port to a USB-C port on a computer or wall charger.
USB-IF Certification Ensures Rigorous Testing and Top-of-the-Line Performance
This power bank meets the high standards of USB-IF (USB Implementers Forum, Inc.), a non-profit organization consisting of companies that developed the USB specification. Receiving USB-IF certification means the UPB-20K0-2U1C meets the industry’s highest environmental, mechanical and electrical standards. It operates with your USB devices, adapters and cables with top efficiency and safety.
Compact Housing Packs in a Pocket for On-the-Go Charging
An ideal power solution when you’re on the road or stuck somewhere without convenient electricity, the portable battery charger weighs less than one pound. It fits comfortably in your purse, pocket or backpack to keep your phone, tablet, e-reader, MP3 player, digital camera or other handheld device operating when you need it.

Package Includes

  • UPB-20K0-2U1C 20,100mAh 3-Port Mobile Power Bank USB Battery Charger
  • USB-C cable (M/M), 3 ft.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332214218
Product TypePortable Charger
Charging Form FactorPortable
Device CompatibilityPhone; Tablet; Amazon Kindle
Country/RegionGlobal
INPUT
Input Plug TypeUSB-C (FEMALE)
Input Plug Type DetailsUSB-A to USB-C cable provided
OUTPUT
Output Capacity (Watts)57
Continuous Output Capacity (Watts)57
Overload ProtectionYes
BATTERY
Battery Charging (5V/1.5A Port)Yes
Capacity (Ah)20.1
POWER
Power Consumption (Watts)57
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification3.0
CONNECTIONS
Number of Ports3
Side A - Connector 1USB C (FEMALE)
Side B - Connector 1(2) USB A (FEMALE)
Connector PlatingNickel
Contact Plating  Nickel
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsLED's will illuminate to indicate USB Device Charging Status as well as Power Bank Charging Status. See manual for LED information.
CHARGING
Number of Charging Ports2
Total Charging Amps4.65A
Total Charging Watts57
Charging MethodUSB
Charging Method Detail20,100 mAh
Charging Port Type(2) USB A (FEMALE); USB C (FEMALE)
Charging Ports(2) 2.4A Quick Charge
Charging Ports Details
USB-C: 5V/3A. 9V/3A, 12V/3A, 15V/3A, 20V/2.25A
USB-A: 5V/2.4A
Charging Ports / Amps(1) 2.25A; (2) 2.4A
Magnetic ChargingNo
Wireless ChargingNo
Overcharge ProtectionYes
Compatible DevicesSmartphone; Tablet; Video Game Console
PHYSICAL
ColorBlack
Material of ConstructionABS
Total Number of Ports3
Shipping Dimensions (hwd / in.)1.81 x 9.25 x 4.65
Shipping Weight (lbs.)1.32
Unit Dimensions (hwd / in.)1.000 x 3.200 x 6.400
Unit Packaging TypeBox
Unit Weight (lbs.)0.8
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 90% RH, Non-Condensing
Storage Humidity Range5% to 45% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Over Current Protection  Yes
Quick Charge CompliantNo
Number of USB Hub Ports0
Driver RequiredNo
STANDARDS & COMPLIANCE
Product CertificationsUSB-IF
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

USB & Wireless Chargers

  Model Number Description
50W Compact USB-C Wall Charger - GaN Technology, USB-C Power Delivery 3.0 U280-W01-50C1 U280-W01-50C1 50W Compact USB-C Wall Charger - GaN Technology, USB-C Power Delivery 3.0

USB Cables

  Model Number Description
Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 3 ft. (0.91 m) M100-003-GY-MAX M100-003-GY-MAX Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 3 ft. (0.91 m)
Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 6 ft. (1.83 m) M100-006-GY-MAX M100-006-GY-MAX Heavy-Duty USB-A to Lightning Sync/Charge Cable, UHMWPE and Aramid Fibers, MFi Certified - 6 ft. (1.83 m)
USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m) U030-006 U030-006 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m)
Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m) U038-006-GY-MAX U038-006-GY-MAX Heavy-Duty USB-A to USB-C Cable, USB 2.0, UHMWPE and Aramid Fibers, (M/M), Gray, 6 ft. (1.83 m)
USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-C03-G2 U428-C03-G2 USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.