Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Set of brackets enables vertical PDU placement with outlets facing the rear in button-mount equipped racks
  • Rear facing outlets enhance airflow and equipment cabling access
  • Toolless mounting supported
  • 5-year limited warranty

Overview

PDUMVROTATEBRKT enables toolless installation of select PDUs in 0U vertical orientation with rear-facing outlets to facilitate better rack front-to-rear airflow and equipment access. Pair of brackets with installation buttons snap into the accessory mounting rails in equipped racks. Each bracket accepts a PDU button mount that snaps into place to securely hold a PDU as it distributes power to your rack enclosure.

Compatible with PDU1415, PDU1420T, PDU40TDUAL, PDUV15, PDUV20, PDUV30HV, PDUMV15, PDUMV20, PDUMV40, PDUMV30, PDUMV20HV, PDUMV30HV, PDUMV15NET, PDUMV20NET, PDUMV30NET, PDUMV20HVNET, PDUMV30HVNET and other PDUs referencing this accessory.

Features

  • Enables toolless installation of select PDUs in 0U / vertical orientation with rear-facing outlets to facilitate better rack front-to-rear airflow and equipment access
  • Pair of brackets with installation buttons snap into the accessory mounting rails in equipped racks
  • Each bracket accepts a PDU button mount that snaps into place to securely hold a PDU as it distributes power to your rack enclosure
  • Compatible with PDU1415, PDU1420T, PDU40TDUAL, PDUV15, PDUV20, PDUV30HV, PDUMV15, PDUMV20, PDUMV40, PDUMV30, PDUMV20HV, PDUMV30HV, PDUMV15NET, PDUMV20NET, PDUMV30NET, PDUMV20HVNET, PDUMV30HVNET and other PDUs referencing this accessory

Specifications

OVERVIEW
UPC Code037332147271
Accessory TypeMounting Bracket
Accessory ClassPDU Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)2.70 x 3.65 x 2.10
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)2.613 x 2.322 x 1.654
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.