Part Number: PDUMV30 TAA
- Local metered single phase 24A 120V, 0U 63.75in / 162cm vertical rackmount PDU
- Pair of digital meters report output current in amps for each load bank
- Attached 10ft / 3.0m cord with NEMA L5-30P input plug
- 24 NEMA 5-15/20R outlets in two separately breakered load banks
- Toolless button mount and bolt-down bracket installation hardware included
- 2-year limited warranty
Features
- 30A single phase 120V Local Metered Power Distribution Unit / rack PDU (rPDU) (Agency de-rated to 24A continuous)
- Set of two lighted meters report PDU output current in amps for each 12 outlet load bank
- Attached NEMA L5-30P 30A 120V input plug with 10ft / 3m line cord
- 0U vertical rackmount format installs using no rack spaces
- 24 NEMA 5-15/20R output receptacles
- Outlets are arranged in two 12 outlet load banks, each with separate 20A breaker and current metering
- Toolless installation supported in button-mount compatible equipment racks
- Bolt-down installation brackets support installation in other racks and additional surfaces
- Cord retention brackets keep vital equipment plugs connected
Specifications
OVERVIEW
UPC Code | 037332139337 |
PDU Type | Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120 |
Recommended Electrical Service | Single-phase 30A 120V service |
Maximum Input Amps | 24 |
Maximum Input Amps Details | Agency de-rated to 24A continuous |
PDU Plug Type | NEMA L5-30P |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity (kW) | 2900 |
Output Capacity Details | 2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (24) 5-15/20R |
Output Nominal Voltage | 120V |
Overload Protection | Two 20A breakers protect 12 outlets each |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Set of 2 digital current meters continuously report PDU output current in amps for Bank 1 (20A max) and Bank 2 (20A max) outlets |
Front Panel LEDs | Includes 2 built-in 2-character LED meters to display power consumption of items plugged into each separately breakered 20A loading bank. |
PHYSICAL
Material of Construction | Aluminum |
Form Factors Supported | 0U vertical installation in equipment racks, plus under-counter and wallmount |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 5.00 x 3.00 x 65.00 |
Shipping Weight (lbs.) | 11.00 |
Unit Dimensions (hwd / in.) | 63.750 x 2.190 x 3.750 |
Unit Weight (lbs.) | 8 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 0% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
STANDARDS & COMPLIANCE
Product Certifications | RETIE (Colombia); NOM (Mexico); UL 62368-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images