Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Bracket kit allows you to mount up to three vertical PDUs on a 2-post or 4-post open frame rack.

  • Compatible with 2-post and 4-post open frame racks
  • Holds up to three vertical PDUs
  • Connects to any EIA-compliant mounting rail
  • Sturdy steel construction provides secure mounting
  • Includes mounting hardware
  • 5-year limited warranty

Overview

The SRPDU2PBRKT Vertical PDU Mounting Bracket Accessory Kit allows you to mount up to three vertical PDUs on a 2-post or 4-post open frame rack. The sturdy steel mounting brackets connect to any EIA-compliant mounting rail with the included hardware.

Features

Convenient Compatibility
  • Works with 2-post and 4-post open frame racks
  • Holds up to three vertical PDUs
  • Connects to any EIA-compliant mounting rail

Secure Mounting

  • Sturdy steel brackets
  • Durable powder-coated finish
  • Includes mounting hardware

Package Includes

  • (2) Mounting brackets
  • (4) 12-24 screws
  • (6) M4 screws
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190703
Accessory TypeMounting Bracket
Accessory ClassPDU Accessories
PHYSICAL
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)12.50 x 12.30 x 12.30
Shipping Weight (lbs.)0.95
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.